USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BOHRUNGSSPANNER
MIT ZENTRIERFUNKTION

 


Bohrungen 16 bis 46mm
(Hydraulisch)

Choice of Three Types:

Self-Centering
Self-Centering in One Axis
Without Centering




These Bore Clamps exert force both radially and downward against a hardened support surface.




Dual Mounting Capability Standard Fittings or Manifold Mounting.


 
New Item!

700 to 5000 psi max
(depending on bore size)
Double Acting


FEATURES: Self-Centering Bore Clamps provide locating, internal clamping, and supporting in one unit, exerting force both radially and downward against a hardened support surface. This compact design uses an expanding Segmented Clamping Bush to exert high clamping force with self-centering repeatability within .0002". These bore clamps are particularly suitable for clamping workpieces with machined bored holes and a support surface square to the hole axis. Available in three types: 1) Self-centering; 2) Self-centering in one axis, with .020" float in the other axis; 3) Without centering, with .020" float in all directions.

SIZES: Bore clamps are available in one housing diameter with five different cone sizes to cover five internal-diameter clamping ranges:
 .6220 to .8660" dia (15.8 to 21.9mm)
 .8661 to 1.1023" dia (22 to 27.9mm)
 1.1024 to 1.3385" dia (28 to 33.9mm)
 1.3386 to 1.5747" dia (34 to 39.9mm)
 1.5748 to 1.8110" dia (40 to 46mm)

Segmented Clamping Bushes must be ordered separately and are available in .0039" (0.1mm) increments.

CLAMPING ACTION: Self-Centering Bore Clamps are a combination of a double-acting pull-type cylinder and a segmented bush which is pulled by a drawbar over a fixed cone. This causes the segmented bush to expand radially to the bore diameter of the workpiece. The simultaneous axial movement forces the workpiece downward onto the hardened support surface of the housing. Downward clamping force is proportional to operating pressure and will vary somewhat depending on the friction coefficient within the bore.

ACCURACY: The Segmented Clamping Bush is concentric to the housing's bottom locating post within .003". Clamping repeatability is within .0002".

MOUNTING: Bore a locating hole in the fixture plate for the housing's bottom locating post. Fasten with four socket-head cap screws.

MOUNTING AND ADJUSTMENT OF THE SEGMENTED CLAMPING BUSH: With the Bore Clamp unclamped and the drawbar's lock nut removed, screw the end plug of the Segmented Clamping Bush onto the drawbar. Check the bush's diameter with a caliper and continue turning until the diameter is .004 to .008" less than the clamping diameter, to allow easy loading of the workpiece. Secure with the lock nut.

FLUID CONNECTION: Two 1/4" BSPP ports, A for clamping, B for unclamping. For optional manifold mounting, use the A and B manifold ports underneath the clamp by unscrewing the sealing plugs and installing two CLR-3000-343-SW O-rings (also install two CLR-810-F Port Plugs in the 1/4" BSPP ports). Do not use NPT fittings. These clamps also have a 1/8" BSPP port marked M for air connection when using the pneumatic seat check.

DESIGN CONSIDERATIONS: See Dimensions page for allowable bore tolerances and required contact length. Do not exceed the maximum operating pressure listed for the bore-diameter range or this will damage the drawbar. Avoid repeated clamping without the workpiece in place because this strains the vulcanized segment joints. Maximum operating temperature for the segmented bush is 175°F.

CONSTRUCTION: Body > Steel. Piston and workpiece support > Steel, case hardened. Segmented Clamping Bush > Steel, case hardened, with vulcanized segment joints.

(1) Self-Centering


(1) Self-Centering
(1) Self-Centering in One Axis



(1) Self-Centering
(1) Self-Centering in One Axis
(2) Without Centering


Carr Lane Roemheld Mfg. Co.
de_2121