USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FEDERNDE PRESSSITZ-DRUCKSTÜCKE

 


Stahl mit Delrin-Bolzen




Edelstahl mit Delrin-Bolzen


 
BESONDERHEITEN: Simple, economical spring-loaded plunger ideal for installation in softer materials, such as aluminium, wood, or plastic. Use when a threaded hole would be impractical or when adjustment is not required. Sturdy shoulder provides a fixed seating position and positively resists detent force. Installation hole can be counter-bored to recess the shoulder. Available in steel or stainless steel, both with a Delrin plunger nose to prevent marring.

GRÖßEN: Available in the following six body diameters — see Dimensions page for part numbers. Choice of light or heavy force in each size:
 1/8"
 3/16"
 1/4"
 5/16"
 3/8"
 1/2"

WERKSTOFF (STAHL): Body > 12L14 steel, black oxide finish. Plunger nose > Brown Delrin® 500 (heavy force) or white Delrin® 500 (light force). Spring > Music wire. DFARS and RoHS compliant.

WERKSTOFF (EDELSTAHL): Body > 300-series stainless steel. Plunger nose > Brown Delrin® 500 (heavy force) or white Delrin® 500 (light force). Spring > 302 stainless. DFARS and RoHS compliant.

Nose Extended


Nose Retracted

 
Carr Lane Manufacturing Co.
de_1952