USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SCHWENKSPANNER ZUBEHÖR

 


Langer Spannarm
mit Gewindebohrung
(1 Serie)




Langer Spannarm
mit Gewindebohrung
(2,3,5,6,7 Serie)


 
500/350/200 bar max

BESONDERHEITEN: Single arms are more compact than pivoting arms, but they exert higher bending moments on the piston rod without a rear support. Series 1 (Mini) Swing Clamps can operate at up to 5000 psi with these arms. Series 2 (Compact) Swing Clamps can operate at up to 7500 psi with these arms. Series 3, 5, 6, and 7 Swing Clamps are limited to 3000 psi with these arms. Adjustable contact bolt furnished.

GRÖßEN: Available in five sizes, to fit six different Swing Clamp series, with a choice of USA or metric contact-bolt threads — see Dimensions page for part numbers:
 1 Series Swing Clamps
 2 & 3 Series Swing Clamps
 5 Series Swing Clamps
 6 Series Swing Clamps
 7 Series Swing Clamps

MONTAGE: Mount arm on the tapered piston rod at desired orientation, then fasten with the piston-rod nut included with Swing Clamp (series 1 clamps use a socket-head cap screw and washer instead, ordered separately).

WERKSTOFF (SERIE 1): Arm > Steel, black oxide finish. Contact bolt > Steel, grade 8, black oxide finish.

WERKSTOFF (SERIE 2, 3, 5, 6, 7): Arm > Forged 4142 alloy steel, black oxide finish. Contact bolt > Steel, grade 8, black oxide finish.
Carr Lane Roemheld Mfg. Co.
de_1225