USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SCHWERE® HEBEÖSEN

 


 
BESONDERHEITEN: Heavy-Duty® Lifting Eyes have a short, large-diameter thread, making them ideal for lifting heavy plates. Designed for straight vertical lifting only. High-tensile alloy steel. Safety factor = 5:1. Black oxide finish is standard, with cadmium plating available as a special. Patent pending.

GRÖßEN: Available in the following load capacities and thread sizes (UNC and coil thread):
 4500kg   1"-8 x 1" Long
 4500kg   1" Coil x 1" Long
 4500kg   1-1/4"-7 x 1" Long
 4500kg   1-1/4" Coil x 1" Long
 6800kg   1-1/4"-7 x 1-1/2" Long
 6800kg   1-1/4" Coil x 1-1/2" Long
 6800kg   1-1/2"-6 x 1-1/2" Long
 6800kg   1-1/2" Coil x 1-1/2" Long

VORSICHTSMAßNAHMEN: See Hoist Ring Safety Precautions at the beginning of this catalogue section.

WERKSTOFF: Alloy steel, heat treated, black oxide finish (cadmium plating available as a special). 100% magnaflux inspected. RoHS compliant.
Carr Lane Manufacturing Co.
de_1863