|
|
|
7500 psi max Single Acting
FEATURES: This Threaded-Body Push Clamp incorporates our exclusive "Locking Support Plunger", to provide clamping and supporting in one element. Threaded-body clamps provide considerable force in a small size, and can be placed very close together, especially when manifold mounted. Clamps can be screwed all the way down to their hex flats, or installed at partial depth. Long plunger guide ensures excellent reliability and durability.
APPLICATIONS: Clamps with locking support plungers exert relatively little clamping force, but provide a high support force in the opposite direction. They are particularly suitable for clamping thin-walled workpieces with minimum deformation, as well as for floating clamping.
SIZES: Available in one body size, M30x1.5, with the following forces at 7500 psi — see Dimensions page for part numbers:| | Clamping force = 1200 Lbs | | | Max. support force = 5800 Lbs | | | Max. retention force for | | | floating clamping = 2300 Lbs |
CLAMPING ACTION: Applying fluid pressure advances the piston, which simultaneously expands like a work support to lock inside the cylinder body. Spring return retracts the piston for loading/unloading.
ACCURACY: As a work support, this clamp has an elastic deformation of only .000036" per 100 lbs machining force.
MOUNTING: Install clamp directly into a flat-bottom tapped hole in the fixture – see drawings for hole-preparation instructions. Hydraulic sealing is accomplished by a Sealing Washer (furnished) placed directly underneath the clamp. Tighten clamp to recommended seating torque.
FLUID CONNECTION: Fluid passages must be drilled as shown in the drawings. Do not use NPT fittings.
CONSTRUCTION: Plunger > Steel, case hardened. Body > Steel, black oxide finish. Sealing Washer > Delrin. |
|