USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BRIDAS ACODADAS DE
TALON RANURADO

 


Conjunto con
Tuerca Cubierta y Arandela Esférica




 
Acero

CARACTERÍSTICAS: Gooseneck version of our Slotted-Heel Clamp Straps. This design recesses the clamping nut to provide a low overall profile. Slotted-Heel Clamp Straps have a slot underneath to slide straight back for clear loading. An indentation at the rear of each side provides a secure finger grip for retracting the clamp.

CONJUNTO DE BRIDA: This assembly includes a Slotted-Heel Gooseneck Clamp Strap plus the following items:
 Acorn Nut
 Spherical Washer
 Clamping Stud
 Clamp Spring
 Flat Washer
 Jam Nut
 Clamp Rest

TAMAÑOS: Slotted-Heel Gooseneck Clamps Straps are available to fit 1/2-13 studs (M12 in metric) — see Dimensions page for part numbers.

MATERIAL: Clamp strap > Alloy steel, black oxide finish. Other components > See catalog information for each specific item. DFARS and RoHS compliant.


  
Carr Lane Manufacturing Co.
es_2201