USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PRENSAS DE TORNILLO MINI
DE ALTA PRECISIÓN

 


MCZ Serie
para Mecanizado de 5 Ejes
Manuales




Unique design allows clear
tool access to five-out-of-six
work piece sides.


 
¡Ahora disponible en tres tamaños,
con anchos de mordaza de 60mm a 125mm!


CARACTERÍSTICAS: Our Hilma MCZ-series Mini-Clamp Vices are self-centering vices designed especially for multi-face machining with a single clamping operation. Unique design allows clear tool access to five-out-of-six workpiece sides. Ideal for machining complicated workpieces in a single clamping operation, such as in mold making. Mini-Clamp Vices are small, but have a large holding capacity. High-precision centering with +/-.0004" repeatability. Finest-quality construction for excellent rigidity and durability. Made in Germany.

TAMAÑOS: Available in three sizes, with 60, 100, and 125mm jaw widths — see Dimensions page for part numbers and Size Comparison page to view all four sizes. Maximum clamping force:
 60mm Jaw   3400 Lbs
 100mm Jaw   5600 Lbs
 125mm Jaw   7900 Lbs

FUNCIONAMIENTO (MECÁNICO): Gire la manija en sentido horario para sujetar, en sentido antihorario para liberar.

Vice Jaws are sold separately. Para mordazas opcionales, vea la sección Mordazas para prensas de tornillo con mordazas miniatura

Vea también la sección Sistema de montaje de cambio rápido de punto cero.

Optional version for our
Quintus™ Zero-Point
Quick-Change Mounting System


  
Carr Lane Roemheld Mfg. Co.
es_1711