Contact Carr Lane CAD/CAM Drawings About Carr Lane Free Print Catalog Reference Materials Online Catalog Distributors New Items Home

AISI/SAE Numbering System
For Carbon and Alloy Steels


   Carbon Steels 10XX Plain Carbon, Mn 1.00% max
11XX Resulfurized Free Machining
12XX Resulfurized/Rephosphorized Free Machining
15XX Plain Carbon, Mn 1.00-1.65%
   Manganese Steel 13XX Mn 1.75%
   Nickel Steels 23XX Ni 3.50%
25XX Ni 5.00%
   Nickel-Chromium Steels 31XX Ni 1.25%, Cr .65-.80%
32XX Ni 1.75%, Cr 1.07%
33XX Ni 3.50%, Cr 1.50-1.57%
34XX Ni 3.00%, Cr .77%
   Molybdenum Steels 40XX Mo .20-.25%
44XX Mo .40-.52%
   Chromium-Molybdenum Steels 41XX Cr .50-.95%, Mo .12-.30%
   Nickel-Chromium-Molybdenum Steels 43XX Ni 1.82%, Cr .50-.80%, Mo .25%
47XX Ni 1.05%, Cr .45%, Mo .20-.35%
   Nickel-Molybdenum Steels 46XX Ni .85-1.82%, Mo .20-.25%
48XX Ni 3.50%, Mo .25%
   Chromium Steels 50XX Cr .27-.65%
51XX Cr .80-1.05%
50XXX Cr .50%, C 1.00% min
51XXX Cr 1.02%, C 1.00% min
52XXX Cr 1.45%, C 1.00% min
   Chromium-Vanadium Steels 61XX Cr .60-.95%, V .10-.15%
   Tungsten-Chromium Steels 72XX W 1.75%, Cr .75%
   Nickel-Chromium-Molybdenum 81XX Ni .30%, Cr .40%, Mo .12%
86XX Ni .55%, Cr .50%, Mo .20%
87XX Ni .55%, Cr .50%, Mo .25%
88XX Ni .55%, Cr .50%, Mo .35%
   Silicon-Manganese Steels 92XX Si 1.40-2.00%, Mn .65-.85%, Cr 0-.65%
   Nickel-Chromium-Molybdenum Steels 93XX Ni 3.25%, Cr 1.20%, Mo .12%
94XX Ni .45%, Cr .40%, Mo .12%
97XX Ni .55%, Cr .20%, Mo .20%
98XX Ni 1.00%, Cr .80%, Mo .25%
Carr Lane Manufacturing Co., 4200 Carr Lane Ct., P.O. Box 191970, St. Louis, MO 63119-7970 USA
Copyright © Carr Lane Manufacturing Co. All Right Reserved.
Contact Carr Lane

Powered by Carr Lane Advertising, L.L.C.