Delivering Secure Clamping

  CATALOG FLYER VIDEO


Patented Tiny Vise® Edge Clamps from Carr Lane Manufacturing Company offer strong clamping action in a mini size. Ideal for fixturing small parts, the unique clamps grip the side of a workpiece to keep the top clear for machining.

Tiny Vise ® Edge Clamps are available in a wide range of sizes, from a miniature #8-32 thread size up to a powerful 1"-8 three with 2,500 pounds clamping force. Force is quickly applied by positive screw action with the turn of a hex wrench.

Variations include a double edge version, for clamping two work pieces at the same time, a v-jaw version for clamping round work pieces, and a double v-jaw style. View all of Carr Lane Manufacturing Tiny Vise ® products in our online catalog