Incredible Holding Capacity

Carr Lane Manufacturing offers a variety of toggle clamps that feature safety locks. Latch-action toggle clamps are available in five sizes, from 360 to 7,500 pounds holding capacity, with a threaded U-bolt for adjustability and a matching latch plate. Vertical-handle toggle clamps are available in three sizes, from 150 to 500 pounds holding capacity. These compact hold-down clamps have a unique finger-grip T handle and an open arm that provides adjustable spindle location. Horizontal-handle toggle clamps are available in two sizes, from 500 to 750 pounds holding capacity. These low-profile hold-down clamps also have an open arm that provides adjustable spindle location. And push/pull toggle clamps have a holding capacity of 2,500 pounds. 

All Carr Lane Manufacturing toggle clamps have a comfortable handle grip, and are made of durable high-grade steel (many are also available in stainless steel).

View all Carr Lane Manufacturing toggle clamps with safety locks in our online catalog.