USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

TOGGLE EDGE CLAMPS

 


Automatic Toggle Edge Clamp
CL-550-ATEC


 
750 Lbs Holding Capacity

FEATURES: Unique toggle clamp that applies force forward and downward at the same time. Automatically adjusts for different workpiece sizes. Clamps with the same, repeatable force anywhere within its 9/32" automatic-adjustment range. Hardened clamping nose grips workpiece firmly to apply downthrust force. Handle moves 80º while nose pivots back for loading. Patent number 4,407,493. Other patents pending. Made in USA.

MODELS AVAILABLE (STEEL):
CL-550-ATEC

SETUP & OPERATION: Easy to use. After mounting, simply set desired clamping force once, by turning the adjustment screw with a screwdriver. Approximately 250 lbs clamping force is the most that can be applied by hand. After that, operate just like a standard toggle clamp – the patented adjusting mechanism does the rest.

MATERIAL: Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Clamped Position
(Maximum Stroke)



Clamped Position
(Minimum Sroke)



Open Position

Carr Lane Manufacturing Co.
en_206