Pricing & Availability

This part number seems to be incorrect. Please double-check the part number you entered, update accordingly and then click “Add to Pricing & Availability” to continue. If the part number you entered appears to be correct, yet you are still seeing an "Invalid status", please call Carr Lane Manufacturing Customer Service at 314-647-6200 for further assistance.
!


Status Legend:
  • !

Part Specifications

Part NumberMATCHING
EYEBOLT
SIZE
A
DIA
(mm)
B
NOMINAL
(mm)
B
ACTUAL
(mm)
C
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
L
(mm)
CLM-15-CHM20202020.41303.5816389.53025.529

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS