Three Dimensional (3D) View
View Large Image

CLM-12-FACA-HK  •  Forged Adjustable Clamps (Assembly with Hand Knob)

Clamp Straps & Clamping Kits

Pricing & Availability

FORGED ADJUSTABLE CLAMP ASSEMBLY


Status Legend:
  • !

Part Specifications

Part NumberSTUD
SIZE
THREAD
PITCH
(mm)
CLAMPING
RANGE
(mm)
B
(mm)
C
(mm)
D
(mm)
H
(mm)
J
(mm)
K
(mm)
L
MIN
(mm)
L
MAX
(mm)
M
MIN
(mm)
M
MAX
(mm)
FORGED
ADJUSTABLE
CLAMP
(INCLUDED)
FULLY
THREADED
STUD
(INCLUDED)
HAND
KNOB
(INCLUDED)
JAM
NUT
(INCLUDED)
CLM-12-FACA-HKM202.5O to 1081596751137387054628497CL-12-FACCLM-20x175-FTSCLM-6-HK-6CLM-20-JN

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS