Pricing & Availability

SLOTTED-HEEL CLAMP STRAP ASSEMBLY


Status Legend:
  • !

Part Specifications

Part NumberTHREAD
SIZE
THREAD
PITCH
(mm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
CLAMP
STRAP
CLAMP
REST
CLAMP
SPRING
FLAT
WASHER
CLAMPING
STUD
JAM
NUT
BAR
KNOB
SPHERICAL
WASHER
CLM-29-SHA-6M202.517844.525.579.5CL-21-CSCLM-8-CRCL-13-SPGCLM-10-FWCLM-20 x 125-STUDCLM-20-JNCLM-16-BKCLM-20-SW

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS