Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Flat-Milled Renewable Bushings (FM)

Drill Bushings

FM bushings with a standard ID drill size can be ordered online. To order a specific standard bushing, select the basic part number below and add the desired ID size (as a 4-place decimal inch) on the Price & Availability screen. Example: FM-20-4-.0135 (FM-20-4 with .0135" ID)

5/16" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F
DIA
G H J K M N R FLAT CLAMP LOCK SCREW
FM-20-4 .0135-.0291* 1/64, #80-#70, .35-.70mm 5/16 1/4 35/64 1/4 1/8 11/64 11/64 5/8 11/16 1/2 FC-01
FC-10
LS-1
RC-01
RK-01
RK-10
FM-20-5 .0135-.0519*
and
.0635-.1935
1/64-1/32, #80-#53, .35-1.60mm
and
5/64-3/16, #52-#10, 1.65-4.90mm
5/16 5/16 35/64 1/4 1/8 11/64 11/64 5/8 11/16 1/2 FC-01
FC-10
LS-1
RC-01
RK-01
RK-10
FM-20-6 .0135-.0934*
and
.0935-.1935
1/64-5/64, #80-#43, .35-2.35mm
and
3/32-3/16, #42-#10, 2.40-4.90mm
5/16 3/8 35/64 1/4 1/8 11/64 11/64 5/8 11/16 1/2 FC-01
FC-10
LS-1
RC-01
RK-01
RK-10
FM-20-8 .0135-.1249*
and
.1250-.1935
1/64-7/64, #80-#31, .35-3.15mm
and
1/8-3/16, #30-#10, 3.20-4.90mm
5/16 1/2 35/64 1/4 1/8 11/64 11/64 5/8 11/16 1/2 FC-01
FC-10
LS-1
RC-01
RK-01
RK-10
FM-20-10 .1250-.1935 1/8-3/16, #30-#10, 3.20-4.90mm 5/16 5/8 35/64 1/4 1/8 11/64 11/64 5/8 11/16 1/2 FC-01
FC-10
LS-1
RC-01
RK-01
RK-10
FM-20-12 .0135-.1935* 1/64-3/16, #80-#10, .35-4.90mm 5/16 3/4 35/64 1/4 1/8 11/64 11/64 5/8 11/16 1/2 FC-01
FC-10
LS-1
RC-01
RK-01
RK-10
FM-20-16 .0635-.1935* 5/64-3/16, #52-#10, 1.65-4.90mm 5/16 1 35/64 1/4 1/8 11/64 11/64 5/8 11/16 1/2 FC-01
FC-10
LS-1
RC-01
RK-01
RK-10
FM-20-22 .0935-.1935* 3/32-3/16, #42-#10, 2.40-4.90mm 5/16 1-3/8 35/64 1/4 1/8 11/64 11/64 5/8 11/16 1/2 FC-01
FC-10
LS-1
RC-01
RK-01
RK-10
1/2" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F
DIA
G H J K M N R FLAT CLAMP LOCK SCREW
FM-32-5 .1405-.3438 9/64-11/32, #28-#1, A-R, 3.60-8.70mm 1/2 5/16 51/64 1/4 1/8 19/64 17/64 3/4 25/32 5/8 FC-01
FC-10
LS-1
RC-01
RK-01
RK-10
FM-32-6 .1405-.3438 9/64-11/32, #28-#1, A-R, 3.60-8.70mm 1/2 3/8 51/64 1/4 1/8 19/64 17/64 3/4 25/32 5/8 FC-01
FC-10
LS-1
RC-01
RK-01
RK-10
FM-32-8 .1405-.3438 9/64-11/32, #28-#1, A-R, 3.60-8.70mm 1/2 1/2 51/64 1/4 1/8 19/64 17/64 3/4 25/32 5/8 FC-01
FC-10
LS-1
RC-01
RK-01
RK-10
FM-32-12 .1405-.3438* 9/64-11/32, #28-#1, A-R, 3.60-8.70mm 1/2 3/4 51/64 1/4 1/8 19/64 17/64 3/4 25/32 5/8 FC-01
FC-10
LS-1
RC-01
RK-01
RK-10
FM-32-16 .1405-.3438* 9/64-11/32, #28-#1, A-R, 3.60-8.70mm 1/2 1 51/64 1/4 1/8 19/64 17/64 3/4 25/32 5/8 FC-01
FC-10
LS-1
RC-01
RK-01
RK-10
FM-32-22 .1405-.3438* 9/64-11/32, #28-#1, A-R, 3.60-8.70mm 1/2 1-3/8 51/64 1/4 1/8 19/64 17/64 3/4 25/32 5/8 FC-01
FC-10
LS-1
RC-01
RK-01
RK-10
FM-32-24 .1405-.3438* 9/64-11/32, #28-#1, A-R, 3.60-8.70mm 1/2 1-1/2 51/64 1/4 1/8 19/64 17/64 3/4 25/32 5/8 FC-01
FC-10
LS-1
RC-01
RK-01
RK-10
FM-32-28 .1405-.3438* 9/64-11/32, #28-#1, A-R, 3.60-8.70mm 1/2 1-3/4 51/64 1/4 1/8 19/64 17/64 3/4 25/32 5/8 FC-01
FC-10
LS-1
RC-01
RK-01
RK-10
FM-32-34 .1890-.3438* 13/64-11/32, #12-#1, A-R, 4.80-8.70mm 1/2 2-1/8 51/64 1/4 1/8 19/64 17/64 3/4 25/32 5/8 FC-01
FC-10
LS-1
RC-01
RK-01
RK-10
3/4" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F
DIA
G H J K M N R FLAT CLAMP LOCK SCREW
FM-48-6 .2812-.5625 9/32-9/16, L-Z, 7.20-14.00mm 3/4 3/8 1-3/64 1/4 1/8 27/64 25/64 7/8 57/64 3/4 FC-01
FC-11
LS-1
RC-01
RK-01
RK-11
FM-48-8 .2812-.5625 9/32-9/16, L-Z, 7.20-14.00mm 3/4 1/2 1-3/64 1/4 1/8 27/64 25/64 7/8 57/64 3/4 FC-01
FC-11
LS-1
RC-01
RK-01
RK-11
FM-48-12 .2812-.5625 9/32-9/16, L-Z, 7.20-14.00mm 3/4 3/4 1-3/64 1/4 1/8 27/64 25/64 7/8 57/64 3/4 FC-01
FC-11
LS-1
RC-01
RK-01
RK-11
FM-48-16 .2812-.5625 9/32-9/16, L-Z, 7.20-14.00mm 3/4 1 1-3/64 1/4 1/8 27/64 25/64 7/8 57/64 3/4 FC-01
FC-11
LS-1
RC-01
RK-01
RK-11
FM-48-22 .2812-.5625 9/32-9/16, L-Z, 7.20-14.00mm 3/4 1-3/8 1-3/64 1/4 1/8 27/64 25/64 7/8 57/64 3/4 FC-01
FC-11
LS-1
RC-01
RK-01
RK-11
FM-48-24 .2812-.5625 9/32-9/16, L-Z, 7.20-14.00mm 3/4 1-1/2 1-3/64 1/4 1/8 27/64 25/64 7/8 57/64 3/4 FC-01
FC-11
LS-1
RC-01
RK-01
RK-11
FM-48-28 .2812-.5625 9/32-9/16, L-Z, 7.20-14.00mm 3/4 1-3/4 1-3/64 1/4 1/8 27/64 25/64 7/8 57/64 3/4 FC-01
FC-11
LS-1
RC-01
RK-01
RK-11
FM-48-34 .2812-.5625 9/32-9/16, L-Z, 7.20-14.00mm 3/4 2-1/8 1-3/64 1/4 1/8 27/64 25/64 7/8 57/64 3/4 FC-01
FC-11
LS-1
RC-01
RK-01
RK-11
FM-48-40 .2812-.5625* 9/32-9/16, L-Z, 7.20-14.00mm 3/4 2-1/2 1-3/64 1/4 1/8 27/64 25/64 7/8 57/64 3/4 FC-01
FC-11
LS-1
RC-01
RK-01
RK-11
FM-48-48 .2812-.5625* 9/32-9/16, L-Z, 7.20-14.00mm 3/4 3 1-3/64 1/4 1/8 27/64 25/64 7/8 57/64 3/4 FC-01
FC-11
LS-1
RC-01
RK-01
RK-11
1" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F
DIA
G H J K M N R FLAT CLAMP LOCK SCREW
FM-64-8 .4688-.7812 15/32-25/32, 12.00-19.50mm 1 1/2 1-27/64 3/8 3/16 19/32 1/2 1-7/64 1-9/64 59/64 FC-02
FC-12
LS-2
RC-02
RK-02
RK-12
FM-64-12 .4688-.7812 15/32-25/32, 12.00-19.50mm 1 3/4 1-27/64 3/8 3/16 19/32 1/2 1-7/64 1-9/64 59/64 FC-02
FC-12
LS-2
RC-02
RK-02
RK-12
FM-64-16 .4688-.7812 15/32-25/32, 12.00-19.50mm 1 1 1-27/64 3/8 3/16 19/32 1/2 1-7/64 1-9/64 59/64 FC-02
FC-12
LS-2
RC-02
RK-02
RK-12
FM-64-22 .4688-.7812 15/32-25/32, 12.00-19.50mm 1 1-3/8 1-27/64 3/8 3/16 19/32 1/2 1-7/64 1-9/64 59/64 FC-02
FC-12
LS-2
RC-02
RK-02
RK-12
FM-64-24 .4688-.7812 15/32-25/32, 12.00-19.50mm 1 1-1/2 1-27/64 3/8 3/16 19/32 1/2 1-7/64 1-9/64 59/64 FC-02
FC-12
LS-2
RC-02
RK-02
RK-12
FM-64-28 .4688-.7812 15/32-25/32, 12.00-19.50mm 1 1-3/4 1-27/64 3/8 3/16 19/32 1/2 1-7/64 1-9/64 59/64 FC-02
FC-12
LS-2
RC-02
RK-02
RK-12
FM-64-34 .4688-.7812 15/32-25/32, 12.00-19.50mm 1 2-1/8 1-27/64 3/8 3/16 19/32 1/2 1-7/64 1-9/64 59/64 FC-02
FC-12
LS-2
RC-02
RK-02
RK-12
FM-64-40 .4688-.7812 15/32-25/32, 12.00-19.50mm 1 2-1/2 1-27/64 3/8 3/16 19/32 1/2 1-7/64 1-9/64 59/64 FC-02
FC-12
LS-2
RC-02
RK-02
RK-12
FM-64-48 .4688-.7812 15/32-25/32, 12.00-19.50mm 1 3 1-27/64 3/8 3/16 19/32 1/2 1-7/64 1-9/64 59/64 FC-02
FC-12
LS-2
RC-02
RK-02
RK-12
1-3/8" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F
DIA
G H J K M N R FLAT CLAMP LOCK SCREW
FM-88-12 .7188-1.0625 23/32–1-1/16, 18.50-27.00mm 1-3/8 3/4 1-51/64 3/8 3/16 25/32 11/16 1-19/64 1-21/64 1-7/64 FC-02
FC-12
LS-2
RC-02
RK-02
RK-12
FM-88-16 .7188-1.0625 23/32–1-1/16, 18.50-27.00mm 1-3/8 1 1-51/64 3/8 3/16 25/32 11/16 1-19/64 1-21/64 1-7/64 FC-02
FC-12
LS-2
RC-02
RK-02
RK-12
FM-88-22 .7188-1.0625 23/32–1-1/16, 18.50-27.00mm 1-3/8 1-3/8 1-51/64 3/8 3/16 25/32 11/16 1-19/64 1-21/64 1-7/64 FC-02
FC-12
LS-2
RC-02
RK-02
RK-12
FM-88-24 .7188-1.0625 23/32–1-1/16, 18.50-27.00mm 1-3/8 1-1/2 1-51/64 3/8 3/16 25/32 11/16 1-19/64 1-21/64 1-7/64 FC-02
FC-12
LS-2
RC-02
RK-02
RK-12
FM-88-28 .7188-1.0625 23/32–1-1/16, 18.50-27.00mm 1-3/8 1-3/4 1-51/64 3/8 3/16 25/32 11/16 1-19/64 1-21/64 1-7/64 FC-02
FC-12
LS-2
RC-02
RK-02
RK-12
FM-88-34 .7188-1.0625 23/32–1-1/16, 18.50-27.00mm 1-3/8 2-1/8 1-51/64 3/8 3/16 25/32 11/16 1-19/64 1-21/64 1-7/64 FC-02
FC-12
LS-2
RC-02
RK-02
RK-12
FM-88-40 .7188-1.0625 23/32–1-1/16, 18.50-27.00mm 1-3/8 2-1/2 1-51/64 3/8 3/16 25/32 11/16 1-19/64 1-21/64 1-7/64 FC-02
FC-12
LS-2
RC-02
RK-02
RK-12
FM-88-48 .7188-1.0625 23/32–1-1/16, 18.50-27.00mm 1-3/8 3 1-51/64 3/8 3/16 25/32 11/16 1-19/64 1-21/64 1-7/64 FC-02
FC-12
LS-2
RC-02
RK-02
RK-12
1-3/4" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F
DIA
G H J K M N R FLAT CLAMP LOCK SCREW
FM-112-12 .9688-1.4062 31/32–1-13/32, 25.00-35.00mm 1-3/4 3/4 2-19/64 3/8 3/16 1 7/8 1-41/64 1-33/64 1-25/64 FC-03
FC-14
FC-15
LS-3
RC-03
RK-03
RK-14
FM-112-16 .9688-1.4062 31/32–1-13/32, 25.00-35.00mm 1-3/4 1 2-19/64 3/8 3/16 1 7/8 1-41/64 1-33/64 1-25/64 FC-03
FC-14
FC-15
LS-3
RC-03
RK-03
RK-14
FM-112-22 .9688-1.4062 31/32–1-13/32, 25.00-35.00mm 1-3/4 1-3/8 2-19/64 3/8 3/16 1 7/8 1-41/64 1-33/64 1-25/64 FC-03
FC-14
FC-15
LS-3
RC-03
RK-03
RK-14
FM-112-24 .9688-1.4062 31/32–1-13/32, 25.00-35.00mm 1-3/4 1-1/2 2-19/64 3/8 3/16 1 7/8 1-41/64 1-33/64 1-25/64 FC-03
FC-14
FC-15
LS-3
RC-03
RK-03
RK-14
FM-112-28 .9688-1.4062 31/32–1-13/32, 25.00-35.00mm 1-3/4 1-3/4 2-19/64 3/8 3/16 1 7/8 1-41/64 1-33/64 1-25/64 FC-03
FC-14
FC-15
LS-3
RC-03
RK-03
RK-14
FM-112-34 .9688-1.4062 31/32–1-13/32, 25.00-35.00mm 1-3/4 2-1/8 2-19/64 3/8 3/16 1 7/8 1-41/64 1-33/64 1-25/64 FC-03
FC-14
FC-15
LS-3
RC-03
RK-03
RK-14
FM-112-40 .9688-1.4062 31/32–1-13/32, 25.00-35.00mm 1-3/4 2-1/2 2-19/64 3/8 3/16 1 7/8 1-41/64 1-33/64 1-25/64 FC-03
FC-14
FC-15
LS-3
RC-03
RK-03
RK-14
FM-112-48 .9688-1.4062 31/32–1-13/32, 25.00-35.00mm 1-3/4 3 2-19/64 3/8 3/16 1 7/8 1-41/64 1-33/64 1-25/64 FC-03
FC-14
FC-15
LS-3
RC-03
RK-03
RK-14





Extended-Range Bushings

Extended-range bushings are extremely large bushings, beyond the range of ANSI standards, that are manufactured to order. To request a quotation, use the basic part number below and add the desired ID drill size (as a 4-place decimal inch). 

2" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F G H J K M N R FLAT CLAMP
FM-128-12 1.0937-1.5312 1-3/32 - 1-17/32 2 3/4 2-9/16 3/8 3/16 1-1/8 1 1-41/64 1-41/64 1-33/64 FC-03
FC-14
FC-15
FM-128-16 1.0937-1.5312 1-3/32 - 1-17/32 2 1 2-9/16 3/8 3/16 1-1/8 1 1-41/64 1-41/64 1-33/64 FC-03
FC-14
FC-15
FM-128-20 1.0937-1.5312 1-3/32 - 1-17/32 2 1-1/4 2-9/16 3/8 3/16 1-1/8 1 1-41/64 1-41/64 1-33/64 FC-03
FC-14
FC-15
FM-128-24 1.0937-1.5312 1-3/32 - 1-17/32 2 1-1/2 2-9/16 3/8 3/16 1-1/8 1 1-41/64 1-41/64 1-33/64 FC-03
FC-14
FC-15
FM-128-28 1.0937-1.5312 1-3/32 - 1-17/32 2 1-3/4 2-9/16 3/8 3/16 1-1/8 1 1-41/64 1-41/64 1-33/64 FC-03
FC-14
FC-15
FM-128-32 1.0937-1.5312 1-3/32 - 1-17/32 2 2 2-9/16 3/8 3/16 1-1/8 1 1-41/64 1-41/64 1-33/64 FC-03
FC-14
FC-15
FM-128-34 1.0937-1.5312 1-3/32 - 1-17/32 2 2-1/8 2-9/16 3/8 3/16 1-1/8 1 1-41/64 1-41/64 1-33/64 FC-03
FC-14
FC-15
FM-128-36 1.0937-1.5312 1-3/32 - 1-17/32 2 2-1/4 2-9/16 3/8 3/16 1-1/8 1 1-41/64 1-41/64 1-33/64 FC-03
FC-14
FC-15
FM-128-40 1.0937-1.5312 1-3/32 - 1-17/32 2 2-1/2 2-9/16 3/8 3/16 1-1/8 1 1-41/64 1-41/64 1-33/64 FC-03
FC-14
FC-15
FM-128-44 1.0937-1.5312 1-3/32 - 1-17/32 2 2-3/4 2-9/16 3/8 3/16 1-1/8 1 1-41/64 1-41/64 1-33/64 FC-03
FC-14
FC-15
FM-128-48 1.0937-1.5312 1-3/32 - 1-17/32 2 3 2-9/16 3/8 3/16 1-1/8 1 1-41/64 1-41/64 1-33/64 FC-03
FC-14
FC-15
FM-128-52 1.0937-1.5312 1-3/32 - 1-17/32 2 3-1/4 2-9/16 3/8 3/16 1-1/8 1 1-41/64 1-41/64 1-33/64 FC-03
FC-14
FC-15
FM-128-56 1.0937-1.5312 1-3/32 - 1-17/32 2 3-1/2 2-9/16 3/8 3/16 1-1/8 1 1-41/64 1-41/64 1-33/64 FC-03
FC-14
FC-15
FM-128-60 1.0937-1.5312 1-3/32 - 1-17/32 2 3-3/4 2-9/16 3/8 3/16 1-1/8 1 1-41/64 1-41/64 1-33/64 FC-03
FC-14
FC-15
FM-128-64 1.0937-1.5312 1-3/32 - 1-17/32 2 4 2-9/16 3/8 3/16 1-1/8 1 1-41/64 1-41/64 1-33/64 FC-03
FC-14
FC-15
FM-128-68 1.0937-1.5312 1-3/32 - 1-17/32 2 4-1/4 2-9/16 3/8 3/16 1-1/8 1 1-41/64 1-41/64 1-33/64 FC-03
FC-14
FC-15
FM-128-72 1.0937-1.5312 1-3/32 - 1-17/32 2 4-1/2 2-9/16 3/8 3/16 1-1/8 1 1-41/64 1-41/64 1-33/64 FC-03
FC-14
FC-15
FM-128-76 1.0937-1.5312 1-3/32 - 1-17/32 2 4-3/4 2-9/16 3/8 3/16 1-1/8 1 1-41/64 1-41/64 1-33/64 FC-03
FC-14
FC-15
FM-128-80 1.0937-1.5312 1-3/32 - 1-17/32 2 5 2-9/16 3/8 3/16 1-1/8 1 1-41/64 1-41/64 1-33/64 FC-03
FC-14
FC-15
2-1/4" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F
DIA
G H J K M N R FLAT CLAMP LOCK SCREW
FM-144-12 1.3438-1.8750 1-11/32–1-7/8, 35.00-47.00mm 2-1/4 3/4 2-51/64 3/8 3/16 1-1/4 1-1/8 1-57/64 1-49/64 1-41/64 FC-03
FC-14
FC-15
LS-3
RC-03
RK-03
RK-14
FM-144-16 1.3438-1.8750 1-11/32–1-7/8, 35.00-47.00mm 2-1/4 1 2-51/64 3/8 3/16 1-1/4 1-1/8 1-57/64 1-49/64 1-41/64 FC-03
FC-14
FC-15
LS-3
RC-03
RK-03
RK-14
FM-144-22 1.3438-1.8750 1-11/32–1-7/8, 35.00-47.00mm 2-1/4 1-3/8 2-51/64 3/8 3/16 1-1/4 1-1/8 1-57/64 1-49/64 1-41/64 FC-03
FC-14
FC-15
LS-3
RC-03
RK-03
RK-14
FM-144-24 1.3438-1.8750 1-11/32–1-7/8, 35.00-47.00mm 2-1/4 1-1/2 2-51/64 3/8 3/16 1-1/4 1-1/8 1-57/64 1-49/64 1-41/64 FC-03
FC-14
FC-15
LS-3
RC-03
RK-03
RK-14
FM-144-28 1.3438-1.8750 1-11/32–1-7/8, 35.00-47.00mm 2-1/4 1-3/4 2-51/64 3/8 3/16 1-1/4 1-1/8 1-57/64 1-49/64 1-41/64 FC-03
FC-14
FC-15
LS-3
RC-03
RK-03
RK-14
FM-144-34 1.3438-1.8750 1-11/32–1-7/8, 35.00-47.00mm 2-1/4 2-1/8 2-51/64 3/8 3/16 1-1/4 1-1/8 1-57/64 1-49/64 1-41/64 FC-03
FC-14
FC-15
LS-3
RC-03
RK-03
RK-14
FM-144-40 1.3438-1.8750 1-11/32–1-7/8, 35.00-47.00mm 2-1/4 2-1/2 2-51/64 3/8 3/16 1-1/4 1-1/8 1-57/64 1-49/64 1-41/64 FC-03
FC-14
FC-15
LS-3
RC-03
RK-03
RK-14
FM-144-48 1.3438-1.8750 1-11/32–1-7/8, 35.00-47.00mm 2-1/4 3 2-51/64 3/8 3/16 1-1/4 1-1/8 1-57/64 1-49/64 1-41/64 FC-03
FC-14
FC-15
LS-3
RC-03
RK-03
RK-14
2-1/2" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F G H J K M N R FLAT CLAMP
FM-160-12 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 3/4 3-1/16 3/8 3/16 1-3/8 1-1/4 1-57/64 1-57/64 1-49/64 FC-03
FC-14
FC-15
FM-160-16 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 1 3-1/16 3/8 3/16 1-3/8 1-1/4 1-57/64 1-57/64 1-49/64 FC-03
FC-14
FC-15
FM-160-20 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 1-1/4 3-1/16 3/8 3/16 1-3/8 1-1/4 1-57/64 1-57/64 1-49/64 FC-03
FC-14
FC-15
FM-160-24 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 1-1/2 3-1/16 3/8 3/16 1-3/8 1-1/4 1-57/64 1-57/64 1-49/64 FC-03
FC-14
FC-15
FM-160-28 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 1-3/4 3-1/16 3/8 3/16 1-3/8 1-1/4 1-57/64 1-57/64 1-49/64 FC-03
FC-14
FC-15
FM-160-32 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 2 3-1/16 3/8 3/16 1-3/8 1-1/4 1-57/64 1-57/64 1-49/64 FC-03
FC-14
FC-15
FM-160-34 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 2-1/8 3-1/16 3/8 3/16 1-3/8 1-1/4 1-57/64 1-57/64 1-49/64 FC-03
FC-14
FC-15
FM-160-36 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 2-1/4 3-1/16 3/8 3/16 1-3/8 1-1/4 1-57/64 1-57/64 1-49/64 FC-03
FC-14
FC-15
FM-160-40 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 2-1/2 3-1/16 3/8 3/16 1-3/8 1-1/4 1-57/64 1-57/64 1-49/64 FC-03
FC-14
FC-15
FM-160-44 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 2-3/4 3-1/16 3/8 3/16 1-3/8 1-1/4 1-57/64 1-57/64 1-49/64 FC-03
FC-14
FC-15
FM-160-48 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 3 3-1/16 3/8 3/16 1-3/8 1-1/4 1-57/64 1-57/64 1-49/64 FC-03
FC-14
FC-15
FM-160-52 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 3-1/4 3-1/16 3/8 3/16 1-3/8 1-1/4 1-57/64 1-57/64 1-49/64 FC-03
FC-14
FC-15
FM-160-56 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 3-1/2 3-1/16 3/8 3/16 1-3/8 1-1/4 1-57/64 1-57/64 1-49/64 FC-03
FC-14
FC-15
FM-160-60 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 3-3/4 3-1/16 3/8 3/16 1-3/8 1-1/4 1-57/64 1-57/64 1-49/64 FC-03
FC-14
FC-15
FM-160-64 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 4 3-1/16 3/8 3/16 1-3/8 1-1/4 1-57/64 1-57/64 1-49/64 FC-03
FC-14
FC-15
FM-160-68 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 4-1/4 3-1/16 3/8 3/16 1-3/8 1-1/4 1-57/64 1-57/64 1-49/64 FC-03
FC-14
FC-15
FM-160-72 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 4-1/2 3-1/16 3/8 3/16 1-3/8 1-1/4 1-57/64 1-57/64 1-49/64 FC-03
FC-14
FC-15
FM-160-76 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 4-3/4 3-1/16 3/8 3/16 1-3/8 1-1/4 1-57/64 1-57/64 1-49/64 FC-03
FC-14
FC-15
FM-160-80 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 5 3-1/16 3/8 3/16 1-3/8 1-1/4 1-57/64 1-57/64 1-49/64 FC-03
FC-14
FC-15
2-3/4" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F G H J K M N R FLAT CLAMP
FM-176-12 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 3/4 3-7/16 7/16 7/32 1-35/64 1-3/8 1-57/64 2-3/16 1-15/16 FC-04
FC-05
FC-16
FC-17
FM-176-16 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 1 3-7/16 7/16 7/32 1-35/64 1-3/8 1-57/64 2-3/16 1-15/16 FC-04
FC-05
FC-16
FC-17
FM-176-20 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 1-1/4 3-7/16 7/16 7/32 1-35/64 1-3/8 1-57/64 2-3/16 1-15/16 FC-04
FC-05
FC-16
FC-17
FM-176-24 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 1-1/2 3-7/16 7/16 7/32 1-35/64 1-3/8 1-57/64 2-3/16 1-15/16 FC-04
FC-05
FC-16
FC-17
FM-176-28 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 1-3/4 3-7/16 7/16 7/32 1-35/64 1-3/8 1-57/64 2-3/16 1-15/16 FC-04
FC-05
FC-16
FC-17
FM-176-32 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 2 3-7/16 7/16 7/32 1-35/64 1-3/8 1-57/64 2-3/16 1-15/16 FC-04
FC-05
FC-16
FC-17
FM-176-34 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 2-1/8 3-7/16 7/16 7/32 1-35/64 1-3/8 1-57/64 2-3/16 1-15/16 FC-04
FC-05
FC-16
FC-17
FM-176-36 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 2-1/4 3-7/16 7/16 7/32 1-35/64 1-3/8 1-57/64 2-3/16 1-15/16 FC-04
FC-05
FC-16
FC-17
FM-176-40 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 2-1/2 3-7/16 7/16 7/32 1-35/64 1-3/8 1-57/64 2-3/16 1-15/16 FC-04
FC-05
FC-16
FC-17
FM-176-44 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 2-3/4 3-7/16 7/16 7/32 1-35/64 1-3/8 1-57/64 2-3/16 1-15/16 FC-04
FC-05
FC-16
FC-17
FM-176-48 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 3 3-7/16 7/16 7/32 1-35/64 1-3/8 1-57/64 2-3/16 1-15/16 FC-04
FC-05
FC-16
FC-17
FM-176-52 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 3-1/4 3-7/16 7/16 7/32 1-35/64 1-3/8 1-57/64 2-3/16 1-15/16 FC-04
FC-05
FC-16
FC-17
FM-176-56 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 3-1/2 3-7/16 7/16 7/32 1-35/64 1-3/8 1-57/64 2-3/16 1-15/16 FC-04
FC-05
FC-16
FC-17
FM-176-60 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 3-3/4 3-7/16 7/16 7/32 1-35/64 1-3/8 1-57/64 2-3/16 1-15/16 FC-04
FC-05
FC-16
FC-17
FM-176-64 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 4 3-7/16 7/16 7/32 1-35/64 1-3/8 1-57/64 2-3/16 1-15/16 FC-04
FC-05
FC-16
FC-17
FM-176-68 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 4-1/4 3-7/16 7/16 7/32 1-35/64 1-3/8 1-57/64 2-3/16 1-15/16 FC-04
FC-05
FC-16
FC-17
FM-176-72 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 4-1/2 3-7/16 7/16 7/32 1-35/64 1-3/8 1-57/64 2-3/16 1-15/16 FC-04
FC-05
FC-16
FC-17
FM-176-76 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 4-3/4 3-7/16 7/16 7/32 1-35/64 1-3/8 1-57/64 2-3/16 1-15/16 FC-04
FC-05
FC-16
FC-17
FM-176-80 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 5 3-7/16 7/16 7/32 1-35/64 1-3/8 1-57/64 2-3/16 1-15/16 FC-04
FC-05
FC-16
FC-17
3" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F G H J K M N R FLAT CLAMP
FM-192-12 1.7500-2.5312 1-3/4 - 2-17/32 3 3/4 3-11/16 7/16 7/32 1-43/64 1-1/2 1-57/64 2-5/16 2-1/16 FC-04
FC-05
FC-16
FC-17
FM-192-16 1.7500-2.5312 1-3/4 - 2-17/32 3 1 3-11/16 7/16 7/32 1-43/64 1-1/2 1-57/64 2-5/16 2-1/16 FC-04
FC-05
FC-16
FC-17
FM-192-20 1.7500-2.5312 1-3/4 - 2-17/32 3 1-1/4 3-11/16 7/16 7/32 1-43/64 1-1/2 1-57/64 2-5/16 2-1/16 FC-04
FC-05
FC-16
FC-17
FM-192-24 1.7500-2.5312 1-3/4 - 2-17/32 3 1-1/2 3-11/16 7/16 7/32 1-43/64 1-1/2 1-57/64 2-5/16 2-1/16 FC-04
FC-05
FC-16
FC-17
FM-192-28 1.7500-2.5312 1-3/4 - 2-17/32 3 1-3/4 3-11/16 7/16 7/32 1-43/64 1-1/2 1-57/64 2-5/16 2-1/16 FC-04
FC-05
FC-16
FC-17
FM-192-32 1.7500-2.5312 1-3/4 - 2-17/32 3 2 3-11/16 7/16 7/32 1-43/64 1-1/2 1-57/64 2-5/16 2-1/16 FC-04
FC-05
FC-16
FC-17
FM-192-36 1.7500-2.5312 1-3/4 - 2-17/32 3 2-1/4 3-11/16 7/16 7/32 1-43/64 1-1/2 1-57/64 2-5/16 2-1/16 FC-04
FC-05
FC-16
FC-17
FM-192-40 1.7500-2.5312 1-3/4 - 2-17/32 3 2-1/2 3-11/16 7/16 7/32 1-43/64 1-1/2 1-57/64 2-5/16 2-1/16 FC-04
FC-05
FC-16
FC-17
FM-192-44 1.7500-2.5312 1-3/4 - 2-17/32 3 2-3/4 3-11/16 7/16 7/32 1-43/64 1-1/2 1-57/64 2-5/16 2-1/16 FC-04
FC-05
FC-16
FC-17
FM-192-48 1.7500-2.5312 1-3/4 - 2-17/32 3 3 3-11/16 7/16 7/32 1-43/64 1-1/2 1-57/64 2-5/16 2-1/16 FC-04
FC-05
FC-16
FC-17
FM-192-52 1.7500-2.5312 1-3/4 - 2-17/32 3 3-1/4 3-11/16 7/16 7/32 1-43/64 1-1/2 1-57/64 2-5/16 2-1/16 FC-04
FC-05
FC-16
FC-17
FM-192-56 1.7500-2.5312 1-3/4 - 2-17/32 3 3-1/2 3-11/16 7/16 7/32 1-43/64 1-1/2 1-57/64 2-5/16 2-1/16 FC-04
FC-05
FC-16
FC-17
FM-192-60 1.7500-2.5312 1-3/4 - 2-17/32 3 3-3/4 3-11/16 7/16 7/32 1-43/64 1-1/2 1-57/64 2-5/16 2-1/16 FC-04
FC-05
FC-16
FC-17
FM-192-64 1.7500-2.5312 1-3/4 - 2-17/32 3 4 3-11/16 7/16 7/32 1-43/64 1-1/2 1-57/64 2-5/16 2-1/16 FC-04
FC-05
FC-16
FC-17
FM-192-68 1.7500-2.5312 1-3/4 - 2-17/32 3 4-1/4 3-11/16 7/16 7/32 1-43/64 1-1/2 1-57/64 2-5/16 2-1/16 FC-04
FC-05
FC-16
FC-17
FM-192-72 1.7500-2.5312 1-3/4 - 2-17/32 3 4-1/2 3-11/16 7/16 7/32 1-43/64 1-1/2 1-57/64 2-5/16 2-1/16 FC-04
FC-05
FC-16
FC-17
FM-192-76 1.7500-2.5312 1-3/4 - 2-17/32 3 4-3/4 3-11/16 7/16 7/32 1-43/64 1-1/2 1-57/64 2-5/16 2-1/16 FC-04
FC-05
FC-16
FC-17
FM-192-80 1.7500-2.5312 1-3/4 - 2-17/32 3 5 3-11/16 7/16 7/32 1-43/64 1-1/2 1-57/64 2-5/16 2-1/16 FC-04
FC-05
FC-16
FC-17
3-1/4" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F G H J K M N R FLAT CLAMP
FM-208-12 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 3/4 3-15/16 7/16 7/32 1-51/64 1-5/8 1-57/64 2-7/16 2-3/16 FC-04
FC-05
FC-16
FC-17
FM-208-16 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 1 3-15/16 7/16 7/32 1-51/64 1-5/8 1-57/64 2-7/16 2-3/16 FC-04
FC-05
FC-16
FC-17
FM-208-20 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 1-1/4 3-15/16 7/16 7/32 1-51/64 1-5/8 1-57/64 2-7/16 2-3/16 FC-04
FC-05
FC-16
FC-17
FM-208-24 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 1-1/2 3-15/16 7/16 7/32 1-51/64 1-5/8 1-57/64 2-7/16 2-3/16 FC-04
FC-05
FC-16
FC-17
FM-208-28 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 1-3/4 3-15/16 7/16 7/32 1-51/64 1-5/8 1-57/64 2-7/16 2-3/16 FC-04
FC-05
FC-16
FC-17
FM-208-32 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 2 3-15/16 7/16 7/32 1-51/64 1-5/8 1-57/64 2-7/16 2-3/16 FC-04
FC-05
FC-16
FC-17
FM-208-36 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 2-1/4 3-15/16 7/16 7/32 1-51/64 1-5/8 1-57/64 2-7/16 2-3/16 FC-04
FC-05
FC-16
FC-17
FM-208-40 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 2-1/2 3-15/16 7/16 7/32 1-51/64 1-5/8 1-57/64 2-7/16 2-3/16 FC-04
FC-05
FC-16
FC-17
FM-208-44 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 2-3/4 3-15/16 7/16 7/32 1-51/64 1-5/8 1-57/64 2-7/16 2-3/16 FC-04
FC-05
FC-16
FC-17
FM-208-48 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 3 3-15/16 7/16 7/32 1-51/64 1-5/8 1-57/64 2-7/16 2-3/16 FC-04
FC-05
FC-16
FC-17
FM-208-52 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 3-1/4 3-15/16 7/16 7/32 1-51/64 1-5/8 1-57/64 2-7/16 2-3/16 FC-04
FC-05
FC-16
FC-17
FM-208-56 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 3-1/2 3-15/16 7/16 7/32 1-51/64 1-5/8 1-57/64 2-7/16 2-3/16 FC-04
FC-05
FC-16
FC-17
FM-208-60 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 3-3/4 3-15/16 7/16 7/32 1-51/64 1-5/8 1-57/64 2-7/16 2-3/16 FC-04
FC-05
FC-16
FC-17
FM-208-64 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 4 3-15/16 7/16 7/32 1-51/64 1-5/8 1-57/64 2-7/16 2-3/16 FC-04
FC-05
FC-16
FC-17
FM-208-68 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 4-1/4 3-15/16 7/16 7/32 1-51/64 1-5/8 1-57/64 2-7/16 2-3/16 FC-04
FC-05
FC-16
FC-17
FM-208-72 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 4-1/2 3-15/16 7/16 7/32 1-51/64 1-5/8 1-57/64 2-7/16 2-3/16 FC-04
FC-05
FC-16
FC-17
FM-208-76 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 4-3/4 3-15/16 7/16 7/32 1-51/64 1-5/8 1-57/64 2-7/16 2-3/16 FC-04
FC-05
FC-16
FC-17
FM-208-80 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 5 3-15/16 7/16 7/32 1-51/64 1-5/8 1-57/64 2-7/16 2-3/16 FC-04
FC-05
FC-16
FC-17