Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Finish
Black Oxide Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Knurled Knobs

Screw Clamps

 Steel (Inch)
QUANTITY PART NO. A
THREAD
B
DIA
C D E
DIA
F
DIA
G
CL-4-KK 1/4-20 5/8 1/2 1/4 1 None None
CL-5-KK 5/16-18 5/8 1/2 5/16 1-1/4 None None
CL-6-KK 3/8-16 3/4 5/8 1/2 1-1/4 None None
CL-8-KK 1/2-13 1 3/4 1/2 1-1/2 None None
 Stainless Steel (Inch)
QUANTITY PART NO. A
THREAD
B
DIA
C D E
DIA
F
DIA
G
CL-16312 #10-24 3/8 1/4 3/16 1/2 None None
CL-16322 #10-24 3/8 1/2 3/16 1/2 13/64 1/4
CL-16314 #10-24 3/8 1/4 3/16 1 None None
CL-16324 #10-24 3/8 1/2 3/16 1 13/64 1/4
CL-16412 #10-32 3/8 1/4 3/16 1/2 None None
CL-16422 #10-32 3/8 1/2 3/16 1/2 13/64 1/4
CL-16414 #10-32 3/8 1/4 3/16 1 None None
CL-16424 #10-32 3/8 1/2 3/16 1 13/64 1/4
CL-16513 1/4-20 1/2 1/4 1/4 3/4 None None
CL-16514 1/4-20 1/2 1/4 1/4 1 None None
CL-16524 1/4-20 1/2 1/2 1/4 1 17/64 1/4
CL-16534 1/4-20 1/2 3/4 1/4 1 17/64 1/2
CL-16625 5/16-18 5/8 1/2 5/16 1-1/4 21/64 1/4
CL-16635 5/16-18 5/8 3/4 5/16 1-1/4 21/64 1/2
CL-16725 3/8-16 3/4 1/2 3/8 1-1/4 25/64 1/4
CL-16735 3/8-16 3/4 3/4 3/8 1-1/4 25/64 1/2
CL-8-KK-S 1/2-13 1 3/4 1/2 1-1/2 None None
Steel (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
DIA
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
F
DIA
G
CLM-5-KK M5 .8 10 7.5 4 20 None None
CLM-6-KK M6 1 12 10 5 24 None None
CLM-8-KK M8 1.25 16 12 6 30 None None
CLM-10-KK M10 1.5 20 15 8 36 None None
CLM-12-KK M12 1.75 20 15 8 40 None None
Stainless Steel (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
DIA
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
F
DIA
G
CLM-6-KK-S M6 1 12 10 5 24 None None
CLM-10-KK-S M10 1.5 20 15 8 36 None None