Pricing & Availability

HEAVY-DUTY SIDE-PULL HOIST RING


Status Legend:
  • !

Part Specifications

Part NumberLOAD
RATING
(kg)
A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
E +/-3.0
(mm)
F
(mm)
G
(mm)
H
(mm)
K
DIA
(mm)
L
(mm)
M1
(mm)
M2
(mm)
N
(mm)
O
(mm)
P
(mm)
INSTALLATION
TORQUE
(Nm)
CLM-36825-SPHR2200M202.5224613391211998566628132130108135

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS