Product Catalog
Catalog Tools
Measurement
Metric Inch
Stud Diameter
3/4" Coil 1-1/4"-7 4-1/4"-4 1-1/4" Coil 1-3/8"-6 1-1/2"-6 2"-4-1/2 2-1/2"-4 2-1/2"-8 3-1/2"-4 1-1/2" Coil 1" Coil 1/2-13 1/4-20 3/4-10 3/8-16 5/8-11 5/16-18 7/8-9 M8 M10 M12 M16 1"-8 M20 M24 2"-8 M30 3"-4 M36 M42 M48 5"-4 M64 6"-4 M72 M90
Material
Steel Stainless Steel
Load Capacity
200 225 275 400 450 500 525 550 800 950 1000 1050 1100 1250 1500 1900 2000 2100 2200 2250 2500 3000 3500 4000 4200 4500 5000 5500 6250 6500 7000 7250 7500 8000 10000 11000 12000 12500 13000 13500 15000 19000 20000 22000 24000 25000 30000 31500 37500 50000 51000 75000 100000 150000 200000 250000
Finish
Black Oxide Electroless Nickel Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Swivel Hoist Rings

Hoist Rings

Carr Lane Swivel Hoist Rings feature a lifting ring that can swivel 360-degrees and pivot 180 degrees to allow for lifting from any direction. Carr Lane offers an assortment of Swivel Hoist Rings including the patented EZ-Torque® system, which allows the tightening of several smaller bolt heads with a standard torque wrench instead of tightening a single large bolt with a special tool. Bar-Tite™ Swivel Hoist Rings feature a steel bar knob for tightening with a lever bar instead of a wrench, supporting up to 10,000 lbs. of load capacity. Carr Lane’s Heavy-Duty® Road-Plate Pivoting Hoist Rings - available in inch threads has a shorter large diameter bolt are ideal for lifting heavy road plates. This swivel hoist ring features a capacity up to 15,000 lbs. Safety and Shackle Pivoting Hoist Rings are also available, as well as stainless steel models and swivel lift plates. Find your solution in the Carr Lane catalog.