Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Threaded-Body Work Supports – Fluid Advanced, B1.914 (4500 lbs)

ROEMHELD Power Workholding

Inch
QUANTITY PART NO. VERSION MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
PLUNGER
DIA
(mm)
BODY
THREAD
STROKE
(mm)
RETRACTED
HEIGHT
(mm)
WEIGHT
(lbs)
CLR-410-WS Type 1 4500 20 32 2-3/4"-16 12 89 4.4
CLR-420-WS Type 2 4500 20 32 2-3/4"-16 12 89 4.4
Metric
QUANTITY PART NO. VERSION MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
PLUNGER
DIA
(mm)
BODY
THREAD
STROKE
(mm)
RETRACTED
HEIGHT
(mm)
WEIGHT
(lbs)
CLR-1914-010 Type 1 4500 20 32 M68x2 12 89 4.4
CLR-1914-020 Type 2 4500 20 32 M68x2 12 89 4.4
Accessories (Inch)
QUANTITY PART NO. ITEM
CLR-3000-347 O-Ring for Manifold Mounting
CLR-400-WSA Lock Ring
CLR-405-CB Radius Contact Bolt
Accessories (Metric)
QUANTITY PART NO. ITEM
CLR-3000-347 O-Ring for Manifold Mounting
CLR-3522-008 Lock Ring
CLR-3614-028 Radius Contact Bolt