Three Dimensional (3D) View
View Large Image

CLM-6-HRPT  •  Hand-Retractable Plungers – Threaded Stud for Knob Handle (Locking Type)

Spring-Loaded Devices

Pricing & Availability

HAND-RETRACTABLE PLUNGER


Status Legend:
  • !

Part Specifications

Part NumberA
THREAD
(mm)
THREAD
PITCH
(mm)
INITIAL
END
FORCE
(N)
FINAL
END
FORCE
(N)
B
DIA
(mm)
C
(mm)
D
(mm)
E
(mm)
F
DIA
(mm)
G
(mm)
H
THDS
CLM-6-HRPTM61.04.522.033.1712.72.48.05.9#10-32

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS