Pricing & Availability

MANUAL WORK SUPPORT


Status Legend:
  • !

Part Specifications

Part NumberA
THREAD
THREAD
PITCH
(mm)
B
MOUNTING
SCREW
C
(mm)
D
(mm)
E
DIA
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
P
(mm)
Q
(mm)
R
(mm)
LOAD
CAPACITY
(kg)
CL-MF08-5701M81.255/16" or M81831585.5129302010.52735.510.51176550

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS