Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Shoulder Support Cylinders (Heavy)

Work Supports & Rest Buttons,Modular Fixturing

QUANTITY PART NO. A B C
DIA
D
DIA
E
DIA
F
CL-MF50-3204 2.0000 2.5000 2.0000 2-7/8 .6250 9/16
CL-MF50-3206 3.0000 4.0000 2.0000 2-7/8 .6250 1-1/16
Required Locating Screw
QUANTITY PART NO. FITS SHOULDER SUPPORT CYLINDER QUANTITY
REQUIRED
CL-MF50-4301 CL-MF50-3201
CL-MF50-3203
CL-MF50-3204
1
CL-MF50-4302 CL-MF50-3206 1