Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel Nylon
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Hex-Head Spindles

Toggle Clamps

Steel (Inch)
QUANTITY PART NO. A
THREAD
B C D
CL-316112-SA-PACKOF5 #10-32 1-3/8 5/16 1/8
CL-14112-SA-PACKOF5 1/4-20 1-11/16 7/16 3/16
CL-14200-SA-PACKOF5 1/4-20 2-3/16 7/16 3/16
CL-516212-SA-PACKOF5 5/16-18 2-23/32 1/2 7/32
CL-38314-SA-PACKOF5 3/8-16 3-1/4 9/16 1/4
CL-12314-SA-PACKOF3 1/2-13 3-5/16 3/4 5/16
CL-58438-SA 5/8-11 4-3/8 15/16 3/8
Vinyl-Dipped Steel (Inch)
QUANTITY PART NO. A
THREAD
B
+/- 1/8
C D
+/- 1/8
CL-832208-FC-PACKOF3 #8-32 1-3/16 1/4 1/8
CL-14100-SA-PACKOF3 1/4-20 1-3/16 15/32 3/8
CL-14208-SA-PACKOF3 1/4-20 1-9/16 15/32 3/8
Stainless Steel (Inch)
QUANTITY PART NO. A
THREAD
B C D
CL-83234-SA-S-PACKOF3 #8-32 7/8 1/4 1/8
CL-832203-SA-S-PACKOF2 #8-32 1-1/8 1/4 1/8
CL-316100-SA-S-PACKOF3 #10-32 1-1/8 5/16 1/8
CL-14112-SA-S-PACKOF3 1/4-20 1-11/16 7/16 3/16
CL-516200-SA-S-PACKOF2 5/16-18 1-15/16 1/2 3/16
CL-516212-SA-S 5/16-18 2-11/16 1/2 3/16
CL-38212-SA-S 3/8-16 2-1/2 9/16 1/4
CL-38314-SA-S 3/8-16 3-1/4 9/16 1/4
CL-12234-SA-S 1/2-13 2-13/16 3/4 5/16
Nylon (Inch)
QUANTITY PART NO. A
THREAD
B C D
CL-832203-SA-PACKOF5 #8-32 7/8 1/4 1/8
Steel (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
CLM-530-SA-PACKOF5 M5 .8 33.5 8 3.5
CLM-640-SA-PACKOF5 M6 1 44.5 10 4.5
CLM-650-SA-PACKOF5 M6 1 54.5 10 4.5
CLM-850-SA-PACKOF5 M8 1.25 55.5 13 5.5
CLM-865-SA-PACKOF5 M8 1.25 70.5 13 5.5
CLM-1070-SA-PACKOF5 M10 1.5 77 17 7
CLM-1275-SA-PACKOF3 M12 1.75 83 19 8
CLM-16100-SA-PACKOF2 M16 2 110 24 10
Stainless Steel (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
CLM-416-SA-S-PACKOF5 M4 .7 19 7 3
CLM-425-SA-S-PACKOF3 M4 .7 28 7 3
CLM-530-SA-S-PACKOF5 M5 .8 33.5 8 3.5
CLM-640-SA-S-PACKOF5 M6 1 44.5 10 4.5
CLM-650-SA-S-PACKOF3 M6 1 54.5 10 4.5
CLM-850-SA-S-PACKOF3 M8 1.25 55.5 13 5.5
CLM-865-SA-S-PACKOF2 M8 1.25 70.5 13 5.5
CLM-1070-SA-S M10 1.5 77 17 7
Nylon (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
CLM-416-SA-PACKOF5 M4 .7 19 7 3