Product Catalog
Catalog Tools
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

C Washers

Clamping Hardware

Steel
QUANTITY PART NO. BOLT
SIZE
A
DIA
B C D
DIA
CL-3-CW 1/4 or M6 3/4 1/4 17/64 13/32
CL-18-CW 1/4 or M6 1 1/4 17/64 13/32
CL-5-CW 5/16 or M8 1 3/16 21/64 1/2
CL-6-CW 3/8 or M10 1-1/4 3/8 13/32 23/32
CL-7-CW 3/8 or M10 1-1/2 3/8 13/32 23/32
CL-22-CW 3/8 or M10 1-3/4 1/4 13/32 23/32
CL-8-CW 1/2 or M12 1-7/8 3/8 17/32 29/32
CL-24-CW 1/2 or M12 2-1/4 3/8 17/32 29/32
CL-9-CW 5/8 or M16 2-1/8 3/8 21/32 1-3/32
CL-11-CW 3/4 or M18 2-1/2 7/16 25/32 1-9/32
CL-12-CW 1" or M24 2-1/2 7/16 1-1/32 1-21/32