Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Taper-Lok Liners – Press Fit

Drill Bushings

Standard Taper-Lok Liner
QUANTITY PART NO. A
DIA
B
DIA
C D F
DIA
G H L L.H.
THREAD
MATCHING
ADAPTOR TIP
TLL-16520 .3750
.3755
.4995
.4990
7/16 3/4 1-1/8 .625 3/4 1 1/2-20 A-21106
TLL-16521 .5000
.5005
.7495
.7490
7/16 3/4 1-3/16 .625 7/8 1 3/4-16 A-21306
TLL-16522 .6250
.6255
.8745
.8740
7/16 3/4 1-13/16 1.218 1-1/8 1 7/8-14 A-22406
TLL-16523 .8750
.8756
1.2495
1.2490
9/16 1 2-1/8 1.468 1-3/8 1-1/4 1-1/4"-12 A-23310
TLL-16524 1.1252
1.1258
1.4990
1.4985
27/32 1-1/2 2-1/8 1.468 1-5/8 1-3/4 1-1/2"-12 A-23515
TLL-16525 1.1252
1.1258
1.4990
1.4985
27/32 1-1/2 2-7/16 1.718 1-5/8 1-3/4 1-1/2"-12 A-24615
TLL-16526 1.5002
1.5008
1.9990
1.9985
27/32 1-1/2 2-7/16 1.718 2-1/8 1-3/4 2"-16 A-24815
Heavy-Duty Taper-Lok Liner
QUANTITY PART NO. A
DIA
B
DIA
C D F
DIA
G H L L.H.
THREAD
MATCHING
ADAPTOR TIP
HLL-16520 .3750
.3755
.4995
.4990
7/16 3/4 1-1/8 .625 3/4 1 1/2-20 A-21106
HLL-16521 .5000
.5005
.7495
.7490
7/16 3/4 1-3/16 .625 7/8 1 3/4-16 A-21306
HLL-16522 .6250
.6255
.8745
.8740
7/16 3/4 1-13/16 1.218 1-1/8 1 7/8-14 A-22406
HLL-16523 .8750
.8756
1.2495
1.2490
9/16 1 2-1/8 1.468 1-3/8 1-1/4 1-1/4"-12 A-23310
HLL-16524 1.1252
1.1258
1.4990
1.4985
27/32 1-1/2 2-1/8 1.468 1-5/8 1-3/4 1-1/2"-12 A-23515
HLL-16525 1.1252
1.1258
1.4990
1.4985
27/32 1-1/2 2-7/16 1.718 1-5/8 1-3/4 1-1/2"-12 A-24615
HLL-16526 1.5002
1.5008
1.9990
1.9985
27/32 1-1/2 2-7/16 1.718 2-1/8 1-3/4 2"-16 A-24815
Required Lock Nut
QUANTITY PART NO. FITS TAPER-LOK LINER
14441 TLL-16520 and HLL-16520
14442 TLL-16521 and HLL-16521
14443 TLL-16522 and HLL-16522
14445 TLL-16523 and HLL-16523
14446 TLL-16524 and HLL-16524
14446 TLL-16525 and HLL-16525
14447 TLL-16526 and HLL-16526