Liner Bushings – Metric (PM)

Drill-Jig Bushings

QUANTITY PART NO. ID OD LENGTH
PM-12-10-8.00 8mm 12mm 10mm
PM-12-16-8.00 8mm 12mm 16mm
PM-15-12-10.00 10mm 15mm 12mm
PM-15-20-10.00 10mm 15mm 20mm
PM-15-25-10.00 10mm 15mm 25mm
PM-18-12-12.00 12mm 18mm 12mm
PM-18-20-12.00 12mm 18mm 20mm
PM-18-25-12.00 12mm 18mm 25mm
PM-22-16-15.00 15mm 22mm 16mm
PM-22-28-15.00 15mm 22mm 28mm
PM-22-36-15.00 15mm 22mm 36mm
PM-26-16-18.00 18mm 26mm 16mm
PM-26-28-18.00 18mm 26mm 28mm
PM-26-36-18.00 18mm 26mm 36mm
PM-30-20-22.00 22mm 30mm 20mm
PM-30-36-22.00 22mm 30mm 36mm
PM-30-45-22.00 22mm 30mm 45mm
PM-35-20-26.00 26mm 35mm 20mm
PM-35-36-26.00 26mm 35mm 36mm
PM-35-45-26.00 26mm 35mm 45mm
PM-42-25-30.00 30mm 42mm 25mm
PM-42-45-30.00 30mm 42mm 45mm
PM-42-56-30.00 30mm 42mm 56mm
PM-48-25-35.00 35mm 48mm 25mm
PM-48-45-35.00 35mm 48mm 45mm
PM-48-56-35.00 35mm 48mm 56mm
PM-55-30-42.00 42mm 55mm 30mm
PM-55-56-42.00 42mm 55mm 56mm
PM-55-67-42.00 42mm 55mm 67mm
PM-62-30-48.00 48mm 62mm 30mm
PM-62-56-48.00 48mm 62mm 56mm
PM-62-67-48.00 48mm 62mm 67mm
PM-70-30-55.00 55mm 70mm 30mm
PM-70-56-55.00 55mm 70mm 56mm
PM-70-67-55.00 55mm 70mm 67mm
PM-78-35-62.00 62mm 78mm 35mm
PM-78-67-62.00 62mm 78mm 67mm
PM-78-78-62.00 62mm 78mm 78mm
PM-85-35-70.00 70mm 85mm 35mm
PM-85-67-70.00 70mm 85mm 67mm
PM-85-78-70.00 70mm 85mm 78mm
PM-95-40-78.00 78mm 95mm 40mm
PM-95-78-78.00 78mm 95mm 78mm
PM-95-105-78.00 78mm 95mm 105mm
PM-105-40-85.00 85mm 105mm 40mm
PM-105-78-85.00 85mm 105mm 78mm
PM-105-105-85.00 85mm 105mm 105mm
PM-115-45-95.00 95mm 115m 45mm
PM-115-89-95.00 95mm 115m 89mm
PM-115-112-95.00 95mm 115m 112mm
PM-125-45-105.00 105mm 125mm 45mm
PM-125-89-105.00 105mm 125mm 89mm
PM-125-112-105.00 105mm 125mm 112mm