Quick-Ship Head Liner Bushings – Metric (HM)

Drill-Jig Bushings

QUANTITY PART NO. ID OD LENGTH F DIA G
HM-12-16-8.00 8mm 12mm 16mm 15mm 3mm
HM-15-12-10.00 10mm 15mm 12mm 18mm 3mm
HM-18-20-12.00 12mm 18mm 20mm 22mm 4mm
HM-22-16-15.00 15mm 22mm 16mm 26mm 4mm
HM-30-20-22.00 22mm 30mm 20mm 34mm 5mm
HM-55-30-42.00 42mm 55mm 30mm 59mm 5mm