Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Quick-Ship Head Press-Fit Bushings – Metric (HM)

Drill Bushings

QUANTITY PART NO. ID OD LENGTH F DIA G
HM-12-16-8.00 8.00mm 12mm 16mm 15mm 3mm
HM-15-12-10.00 10.00mm 15mm 12mm 18mm 3mm
HM-18-20-12.00 12.00mm 18mm 20mm 22mm 4mm
HM-22-16-15.00 15.00mm 22mm 16mm 26mm 4mm
HM-30-20-20.00 20.00mm 30mm 20mm 34mm 5mm
HM-30-20-22.00 22.00mm 30mm 20mm 34mm 5mm
HM-55-30-42.00 42.00mm 55mm 30mm 59mm 5mm