Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel Aluminum
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Template Bushings (TB)

Drill Bushings

TB bushings with a standard ID drill size can be ordered online. To order a specific standard bushing, select the basic part number below and add the desired ID size (as a 4-place decimal inch) on the Price & Availability screen. Example: TB-24-6-4-.0520 (TB-24-6-4- with .0520" ID). To complete the bushing assembly, order the matching Retainer Ring listed, which varies based on template thickness.

3/8" OD
QUANTITY BASIC BUSHING PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD B C GRIP D TEMPLATE THICKNESS MATCHING RETAINER RING
TB-24-6-4 .0520-.1960 1/16-3/16, #55-#9, 1.30-5.00mm 3/8 3/8 1/4 1/16 TR-10
TB-24-6-4 .0520-.1960 1/16-3/16, #55-#9, 1.30-5.00mm 3/8 3/8 1/4 3/32 TR-20
TB-24-6-4 .0520-.1960 1/16-3/16, #55-#9, 1.30-5.00mm 3/8 3/8 1/4 1/8 TR-30
TB-24-6-5 .0520-.1960 1/16-3/16, #55-#9, 1.30-5.00mm 3/8 3/8 5/16 1/8 TR-10
TB-24-6-5 .0520-.1960 1/16-3/16, #55-#9, 1.30-5.00mm 3/8 3/8 5/16 3/16 TR-30
TB-24-8-5 .0520-.1960 1/16-3/16, #55-#9, 1.30-5.00mm 3/8 1/2 5/16 1/8 TR-10
TB-24-8-5 .0520-.1960 1/16-3/16, #55-#9, 1.30-5.00mm 3/8 1/2 5/16 3/16 TR-30
TB-24-8-6 .0520-.1960 1/16-3/16, #55-#9, 1.30-5.00mm 3/8 1/2 3/8 3/16 TR-10
TB-24-8-6 .0520-.1960 1/16-3/16, #55-#9, 1.30-5.00mm 3/8 1/2 3/8 1/4 TR-30
TB-24-8-7 .0520-.1960 1/16-3/16, #55-#9, 1.30-5.00mm 3/8 1/2 7/16 1/4 TR-10
TB-24-8-7 .0520-.1960 1/16-3/16, #55-#9, 1.30-5.00mm 3/8 1/2 7/16 5/16 TR-30
1/2" OD
QUANTITY BASIC BUSHING PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD B C GRIP D TEMPLATE THICKNESS MATCHING RETAINER RING
TB-32-6-4 .1960-.3160 13/64-5/16, #9-O, 5.00-8.00mm 1/2 3/8 1/4 1/16 TR-40
TB-32-6-4 .1960-.3160 13/64-5/16, #9-O, 5.00-8.00mm 1/2 3/8 1/4 3/32 TR-50
TB-32-6-4 .1960-.3160 13/64-5/16, #9-O, 5.00-8.00mm 1/2 3/8 1/4 1/8 TR-60
TB-32-6-5 .1960-.3160 13/64-5/16, #9-O, 5.00-8.00mm 1/2 3/8 5/16 1/8 TR-40
TB-32-6-5 .1960-.3160 13/64-5/16, #9-O, 5.00-8.00mm 1/2 3/8 5/16 3/16 TR-60
TB-32-8-5 .1960-.3160 13/64-5/16, #9-O, 5.00-8.00mm 1/2 1/2 5/16 1/8 TR-40
TB-32-8-5 .1960-.3160 13/64-5/16, #9-O, 5.00-8.00mm 1/2 1/2 5/16 3/16 TR-60
TB-32-8-6 .1960-.3160 13/64-5/16, #9-O, 5.00-8.00mm 1/2 1/2 3/8 3/16 TR-40
TB-32-8-6 .1960-.3160 13/64-5/16, #9-O, 5.00-8.00mm 1/2 1/2 3/8 1/4 TR-60
TB-32-8-7 .1960-.3160 13/64-5/16, #9-O, 5.00-8.00mm 1/2 1/2 7/16 1/4 TR-40
TB-32-8-7 .1960-.3160 13/64-5/16, #9-O, 5.00-8.00mm 1/2 1/2 7/16 5/16 TR-60
TB-32-10-8 .1960-.3160 13/64-5/16, #9-O, 5.00-8.00mm 1/2 5/8 1/2 5/16 TR-40
TB-32-10-8 .1960-.3160 13/64-5/16, #9-O, 5.00-8.00mm 1/2 5/8 1/2 3/8 TR-60
3/4" OD
QUANTITY BASIC BUSHING PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD B C GRIP D TEMPLATE THICKNESS MATCHING RETAINER RING
TB-48-6-4 .3125-.5000 5/16-1/2, O-Z, 8.00-12.00mm 3/4 3/8 1/4 1/16 TR-70
TB-48-6-4 .3125-.5000 5/16-1/2, O-Z, 8.00-12.00mm 3/4 3/8 1/4 3/32 TR-80
TB-48-6-4 .3125-.5000 5/16-1/2, O-Z, 8.00-12.00mm 3/4 3/8 1/4 1/8 TR-90
TB-48-6-5 .3125-.5000 5/16-1/2, O-Z, 8.00-12.00mm 3/4 3/8 5/16 1/8 TR-70
TB-48-6-5 .3125-.5000 5/16-1/2, O-Z, 8.00-12.00mm 3/4 3/8 5/16 3/16 TR-90
TB-48-8-5 .3125-.5000 5/16-1/2, O-Z, 8.00-12.00mm 3/4 1/2 5/16 1/8 TR-70
TB-48-8-5 .3125-.5000 5/16-1/2, O-Z, 8.00-12.00mm 3/4 1/2 5/16 3/16 TR-90
TB-48-8-6 .3125-.5000 5/16-1/2, O-Z, 8.00-12.00mm 3/4 1/2 3/8 3/16 TR-70
TB-48-8-6 .3125-.5000 5/16-1/2, O-Z, 8.00-12.00mm 3/4 1/2 3/8 1/4 TR-90
TB-48-8-7 .3125-.5000 5/16-1/2, O-Z, 8.00-12.00mm 3/4 1/2 7/16 1/4 TR-70
TB-48-8-7 .3125-.5000 5/16-1/2, O-Z, 8.00-12.00mm 3/4 1/2 7/16 5/16 TR-90
TB-48-10-8 .3125-.5000 5/16-1/2, O-Z, 8.00-12.00mm 3/4 5/8 1/2 5/16 TR-70
TB-48-10-8 .3125-.5000 5/16-1/2, O-Z, 8.00-12.00mm 3/4 5/8 1/2 3/8 TR-90
Retainer Ring
QUANTITY PART NO. F ID G OD H
TR-10-PACKOF10 .375 .468 .205
TR-20-PACKOF10 .375 .468 .173
TR-30-PACKOF10 .375 .468 .142
TR-40-PACKOF10 .500 .593 .205
TR-50-PACKOF10 .500 .593 .173
TR-60-PACKOF10 .500 .593 .142
TR-70-PACKOF10 .750 .843 .205
TR-80-PACKOF10 .750 .843 .173
TR-90-PACKOF10 .750 .843 .142

Products Related to