Product Catalog
Catalog Tools
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Center Locating Keys – Type 4 (2", 3-1/4", 50mm, 60mm, 65mm, 70mm, 80mm Dia)

Jig & Fixture,CL5® 5-Axis Workholding,Quick-Change,Locating Pins

QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
B
DIA
NOMINAL
B
DIA
ACTUAL
C D E
SOCKET-HEAD
CAP SCREW
(Order
separately
below –
1 Required)
F
SOCKET-HEAD
CAP SCREW
(Order
separately
below –
2 Required)
G
CLM-25-CLK-50 50mm 1.9685 25mm .9843 .91 .98 CLM-10x45-SHCS CLM-6x25-SHCS 1.339
CLM-25-CLK-2.0000 2 2.0000 25mm .9843 .91 .98 CLM-10x45-SHCS CLM-6x25-SHCS 1.339
CLM-25-CLK-60 60mm 2.3622 25mm .9843 .91 .98 CLM-10x45-SHCS CLM-6x25-SHCS 1.339
CLM-25-CLK-65 65mm 2.5591 25mm .9843 .91 .98 CLM-10x45-SHCS CLM-6x25-SHCS 1.339
CLM-25-CLK-70 70mm 2.7559 25mm .9843 .91 .98 CLM-10x45-SHCS CLM-6x25-SHCS 1.339
CLM-25-CLK-80 80mm 3.1496 25mm .9843 .91 .98 CLM-10x45-SHCS CLM-6x25-SHCS 1.339
CLM-25-CLK-3.2500 3-1/4 3.2500 25mm .9843 .91 .98 CLM-10x45-SHCS CLM-6x25-SHCS 1.339

Products Related to