Product Catalog
Catalog Tools
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Pressure Switches, F9.732

Power Workholding

Pressure Switch without Connector
QUANTITY PART NO. PRESSURE
ADJUSTMENT
RANGE
PRESSURE
DIFFERENTIAL
FOR
ACTUATION
WEIGHT
(lbs)
CLR-9730-500 725 to 7975 psi 8 -12% @ 7250 - 3625 psi .72
CLR-9730-501 725 to 5075 psi 8 -12% @ 4350 - 1450 psi .72
CLR-9730-502 75 to 1885 psi 8 -12% @ 1450 - 435 psi .72
Pressure Switch with DIN 43650 Connector
QUANTITY PART NO. PRESSURE
ADJUSTMENT
RANGE
PRESSURE
DIFFERENTIAL
FOR
ACTUATION
WEIGHT
(lbs)
CLR-9730-500-PS 725 to 7975 psi 8 -12% @ 7250 - 3625 psi .72
CLR-9730-501-PS 725 to 5075 psi 8 -12% @ 4350 - 1450 psi .72
CLR-9730-502-PS 75 to 1885 psi 8 -12% @ 1450 - 435 psi .72
Accessories and Spare Parts
QUANTITY PART NO. ITEM
CLR-3534-051 Mounting Base
CLR-3141-012 DIN 43650 Connector
CLR-3141-928 DIN 43650 Connector with 2.0" Cable
CLR-3141-818 DIN 43650 Connector with 8.2" Cable
CLR-3141-802 DIN 43650 Connector with Double LED and 9.8" Cable
CLR-3001-147 Spare FKM O-Ring