Electric Power Units (Compact)
Three Dimensional (3D) View
View Large Image

CLR-KA-32101  •  Electric Power Units (Compact)

Power Workholding

Pricing & Availability

COMPACT PU S/A 120V W/ PENDANT


Status Legend:
  • !

Part Specifications

Part NumberOPERATING
PRESSURE
RANGE
(psi)
CONTROL
VOLTAGE
VALVE
FUNCTION
INCLUDES
PUSH-
BUTTON
PENDANT
SWITCH
FLOW
RATE
(cu in.
/min)
RESERVOIR
CAPACITY
(cu in.)
USABLE
FLUID
CAPACITY
(cu in.)
POWER
AT MAX
PRESSURE
(hp)
MOTOR
CURRENT
(amps)
NOISE
LEVEL
@ 3 ft
(dBA)
CLR-KA-321011000 - 4280120VACSingle ActingYes71238112.679.065

Oops! We can’t seem to find this drawing in our database. Please email engineering@carrlane.com with the item number and file type you require.