Air-Powered Swing Clamps (Old Style)

Toggle Clamps,Power Workholding

All Threaded
Includes standard clamping arm
QUANTITY PART NO. CLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
BODY
THREAD
LENGTH
(mm)
HEIGHT
(mm)
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
CLR-1872-304-ASC 2 Series 90° cw 20 M20x1 47.5 96 7 14
CLR-1872-404-ASC 2 Series 90° ccw 20 M20x1 47.5 96 7 14
CLR-1873-304-ASC 3 Series 90° cw 41 M30x1.5 57.5 96 7 14
CLR-1873-404-ASC 3 Series 90° ccw 41 M30x1.5 57.5 96 7 14
CLR-1874-304-ASC 4 Series 90° cw 107 M40x1.5 72 115 10 18
CLR-1874-404-ASC 4 Series 90° ccw 107 M40x1.5 72 115 10 18
CLR-1875-304-ASC 5 Series 90° cw 167 M50x1.5 93 167 15 32
CLR-1875-404-ASC 5 Series 90° ccw 167 M50x1.5 93 167 15 32
CLR-1876-304-ASC 6 Series 90° cw 227 M60x1.5 112 167 15 32
CLR-1876-404-ASC 6 Series 90° ccw 227 M60x1.5 112 167 15 32
Flange Base
Includes standard clamping arm
QUANTITY PART NO. CLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
BODY
THREAD
LENGTH
(mm)
WIDTH
(mm)
HEIGHT
(mm)
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
CLR-1872-104-ASC 2 Series 90° cw 20 M20x1 55 19 110 7 14
CLR-1872-204-ASC 2 Series 90° ccw 20 M20x1 55 19 110 7 14
CLR-1873-104-ASC 3 Series 90° cw 41 M30x1.5 65 30 110 7 14
CLR-1873-204-ASC 3 Series 90° ccw 41 M30x1.5 65 30 110 7 14
CLR-1874-104-ASC 4 Series 90° cw 107 M40x1.5 72 38 131 10 18
CLR-1874-204-ASC 4 Series 90° ccw 107 M40x1.5 72 38 131 10 18
CLR-1875-104-ASC 5 Series 90° cw 167 M50x1.5 88 50 189 15 32
CLR-1875-204-ASC 5 Series 90° ccw 167 M50x1.5 88 50 189 15 32
CLR-1876-104-ASC 6 Series 90° cw 227 M60x1.5 96.5 58 189 15 32
CLR-1876-204-ASC 6 Series 90° ccw 227 M60x1.5 96.5 58 189 15 32
Accessory – Standard Clamping Arm
QUANTITY PART NO. FITS
CLAMP
SIZE
O
OVERALL
LENGTH
(mm)
Q
ARM
REACH
(mm)
MAXIMUM
AIR
PRESSURE
CLR-0187-201-ASCA 2 Series 37 25 100 psi
CLR-0187-301-ASCA 3 Series 42 30 100 psi
CLR-0187-401-ASCA 4 Series 52 35 100 psi
CLR-0187-501-ASCA 5 Series 70 50 100 psi
CLR-0187-601-ASCA 6 Series 84 60 100 psi
Accessory – Long Clamping Arm
QUANTITY PART NO. FITS
CLAMP
SIZE
O
OVERALL
LENGTH
(mm)
Q
ARM
REACH
(mm)
MAXIMUM
AIR
PRESSURE
CLR-0187-202-ASCA 2 Series 52 40 87 psi
CLR-0187-302-ASCA 3 Series 62 50 87 psi
CLR-0187-402-ASCA 4 Series 72 55 87 psi
CLR-0187-502-ASCA 5 Series 95 75 87 psi
CLR-0187-602-ASCA 6 Series 114 90 87 psi

Products Related to