Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Flange-Base Work Supports – Spring Extended, B1.900 (7200, 11000 lbs)

Power Workholding

Inch
QUANTITY PART NO. SIZE VERSION MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
PLUNGER
DIA
(mm)
STROKE
(mm)
WEIGHT
(lbs)
CLR-1903-701-WS 2 Type 1 – Side Port 11000 50 40 18 8.4
Metric
QUANTITY PART NO. SIZE VERSION MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
PLUNGER
DIA
(mm)
STROKE
(mm)
WEIGHT
(lbs)
CLR-1901-002 1 Type 1 – Side Port 7200 32 32 16 5.9
CLR-1902-002 1 Type 2 – Bottom Port 7200 32 32 16 5.9
CLR-1903-002 2 Type 1 – Side Port 11000 50 40 18 8.4
CLR-1904-002 2 Type 2 – Bottom Port 11000 50 40 18 8.4
Accessories (Inch)
QUANTITY PART NO. ITEM FOR WORK SUPPORT
CLR-3522-007-WSA Lock Ring Size 2
CLR-405-CB Contact Bolt Size 2
Accessories (Metric)
QUANTITY PART NO. ITEM FOR WORK SUPPORT
CLR-3522-008-WSA Lock Ring Size 1
CLR-3522-007-WSA Lock Ring Size 2
CLR-3614-028-CB Contact Bolt Size 1 and Size 2