Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Electric Swing Clamps, B1.8310

ROEMHELD Power Workholding

B1.8310
QUANTITY PART NO. CONNECTION
TYPE
SWING ANGLE
& DIRECTION
CLAMPING
FORCE
(lbs)
CLAMPING
FORCE
(kN)
CLAMPING
STROKE
(kN)
h1
(mm)
I
(mm)
k
(mm)
Ør1
(mm)
WEIGHT
(kg)
FULL TECHNICAL
DETAILS
IMPORTANT
REQUIREMENT
CLR-1835-C000-026M Standard Zero° 1775.99031 7.9 20 334 105 85 78 8 See Data Sheet Completed Checklist found under Documents accordion is
required before a quote can be processed.
CLR-1835-C000-026MI IO-Link Zero° 1775.99031 7.9 20 334 105 85 78 8 See Data Sheet Completed Checklist found under Documents accordion is
required before a quote can be processed.
CLR-1835-C090-L26M Standard 90° Left 1775.99031 7.9 20 334 105 85 78 8 See Data Sheet Completed Checklist found under Documents accordion is
required before a quote can be processed.
CLR-1835-C090-L26MI IO-Link 90° Left 1775.99031 7.9 20 334 105 85 78 8 See Data Sheet Completed Checklist found under Documents accordion is
required before a quote can be processed.
CLR-1835-C090-R26M Standard 90° Right 1775.99031 7.9 20 334 105 85 78 8 See Data Sheet Completed Checklist found under Documents accordion is
required before a quote can be processed.
CLR-1835-C090-R26MI IO-Link 90° Right 1775.99031 7.9 20 334 105 85 78 8 See Data Sheet Completed Checklist found under Documents accordion is
required before a quote can be processed.
CLR-1835-C180-L26M Standard 180° Left 1775.99031 7.9 20 334 105 85 78 8 See Data Sheet Completed Checklist found under Documents accordion is
required before a quote can be processed.
CLR-1835-C180-L26MI IO-Link 180° Left 1775.99031 7.9 20 334 105 85 78 8 See Data Sheet Completed Checklist found under Documents accordion is
required before a quote can be processed.
CLR-1835-C180-R26M Standard 180° Right 1775.99031 7.9 20 334 105 85 78 8 See Data Sheet Completed Checklist found under Documents accordion is
required before a quote can be processed.
CLR-1835-C180-R26MI IO-Link 180° Right 1775.99031 7.9 20 334 105 85 78 8 See Data Sheet Completed Checklist found under Documents accordion is
required before a quote can be processed.
Accessories 
QUANTITY PART NO. DESCRIPTION FULL TECHNICAL
DETAILS
CLR-0341-231 Metallic wiper for 1835-XXX for piston rod Ø 36 mm as per data sheet B1.8310 See Data Sheet
CLR-0354-003 Clamping arm, complete for 18X5-XXX with thread, material: 42CrMo4,
max. 200 bar, as per data sheet B1.880
See Data Sheet
CLR-0354-132 Double clamping arm assembly, complete for 18X5-XXX with carrier,
material: GGG-40 max. 500 bar, as per data sheet B1.880
See Data Sheet
CLR-0354-142 Carrier, complete for 18X5-XXX with threaded bolt and spring clamping
elements material: C 45 as per data sheet B1.880
See Data Sheet
CLR-3141-991 Cable socket Hirschmann CA3LD as per data sheet B1.8310 See Data Sheet
CLR-3141-992 Cable socket Binder 423 12 POL. as per data sheet B1.8310 See Data Sheet
CLR-3527-015 Nut M28 x 1.5 mm as per data sheet B1.880 See Data Sheet
CLR-3548-902 Clamping arm blank for 18X5-XXX high alloy steel 1000-1200 N/mm²,
as per data sheet B1.881
See Data Sheet
CLR-3921-017 Clamping arm, complete for 18X5-XXX without thread, material:
42CrMo4 max. 200 bar, as per data sheet B1.880
See Data Sheet

Products Related to