Product Catalog
Catalog Tools
Material
Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Through-Hole Leveling Jacks (Short)

Work Supports & Rest Buttons

QUANTITY PART NO. CENTER
BOLT
SIZE
HEIGHT
ADJUSTMENT
RANGE
A
DIA
B
DIA
D
MIN
D
MAX
E F
THREAD
MAXIMUM
STATIC LOAD
AFTER
STANDARD
BOLT PRELOAD
(lbs)
CL-310-TLJS 3/8" or M10 .2 1.26 .43 .71 .91 .24 M20x1 8500
CL-412-TLJS 1/2" or M12 .27 1.77 .53 .87 1.14 .28 M30x1.5 18000
CL-516-TLJS 5/8" or M16 .35 2.28 .69 1.1 1.45 .35 M40x1.5 30000

Products Related to