Product Catalog
Catalog Tools
Material
Steel
Finish
Zinc Plated
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

CL-170-PA Series (1200 lbs)

Toggle Clamps

Steel
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-170-PA Flange Base 1200 1.2