Product Catalog
Catalog Tools
Material
Steel Stainless Steel
Finish
Zinc Plated
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

CL-310-PA Series (2000 lbs)

Toggle Clamps

Steel
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
REPLACEMENT
U BOLT
REPLACEMENT
LATCH PLATE
CL-310-PA Flanged Base 2000 1.4 CL-310-PA-UBOLT CL-310-PA-L
Stainless Steel
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
REPLACEMENT
U BOLT
REPLACEMENT
LATCH PLATE
CL-310-PA-S Flanged Base 2000 1.4 CL-310-PA-S-UBOLT CL-310-PA-S-L