Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Zinc Plated
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

CL-450-SPC Series (5000 lbs)

Toggle Clamps

Steel with Nodular Iron Base (Inch)
QUANTITY PART NO. DESCRIPTION TAPPED HOLE
IN PLUNGER
HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-450-SPC Tapped Plunger, Flanged Base 1/2-13 5000 7.0
Steel with Nodular Iron Base (Metric)
QUANTITY PART NO. DESCRIPTION TAPPED HOLE
IN PLUNGER
THREAD
PITCH
(mm)
HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CLM-450-SPC Tapped Plunger, Flanged Base M12 1.75 5000 7.0

Products Related to