Mounting Tooling Plates on T-Slotted Tables

 

Standard and Heavy

Standard and heavy Rectangular Tooling Plates are accurately located on T-slotted tables using two Locating Keys in the center table slot. These plates are fastened to the machine table using four or six socket-head cap screws and T Nuts. Swivel Hoist Rings are recommended for lifting large tooling plates.


Mini Only

Mini-size Rectangular Tooling Plates are accurately located on T-slotted tables using two Sure-Lock Fixture Keys in the center table slot. These plates are normally fastened to the machine table using two or three socket-head cap screws and T Nuts. Alternatively, four Forged Adjustable Clamps can be used for greater holding force.