Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Stainless Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Marine Ball Lock Pins (Button Handle)

Ball Lock Pins & Quick-Release Pins

General Dimensions (Inch)
The Basic Part Number shown here must be completed on the Pricing & Availability screen with a suffix for grip length (2-place decimal inch) followed by a “-S” for standard stainless-steel material. Also add a suffix for any desired option, such an attached cable (-C). For complete part numbers of stock grip lengths in each diameter, see tables at the bottom of this page.
QUANTITY BASIC PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
B C K
DIA
L M N
DIA
P
DIA
CL-3-MBPB 3/16 (#10) .1885 / .1870 .219 .245 .25 .81 .56 .47 .79
CL-4-MBPB 1/4 .2485 / .2470 .290 .275 .25 .81 .56 .47 .79
CL-5-MBPB 5/16 .3110 / .3095 .375 .315 .25 .92 .65 .47 .88
CL-6-MBPB 3/8 .3735 / .3720 .438 .350 .31 .98 .65 .59 1.00
CL-8-MBPB 1/2 .4985 / .4970 .592 .455 .44 1.20 .80 .75 1.31
CL-10-MBPB 5/8 .6235 / .6220 .750 .565 .50 1.56 1.00 .93 1.56
CL-12-MBPB 3/4 .7485 / .7470 .886 .655 .50 1.56 1.00 .93 1.56
General Dimensions (Metric)
The Basic Part Number shown here must be completed on the Pricing & Availability screen with a suffix for grip length (in millimeters) followed by a “-S” for standard stainless-steel material. Also add a suffix for any desired option, such an attached cable (-C). For complete part numbers of stock grip lengths in each diameter, see tables at the bottom of this page.
QUANTITY BASIC PART NO. A
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
B
(mm)
C
(mm)
K
DIA
(mm)
L
(mm)
M
(mm)
N
(mm)
P
DIA
(mm)
CLM-5-MBPB 5 4.96 / 4.92 5.38 6.22 5.5 20.5 14 12 20
CLM-6-MBPB 6 5.96 / 5.92 7.06 6.99 5.5 20.5 14 12 20
CLM-8-MBPB 8 7.96 / 7.92 9.42 8.00 5.5 23.5 16.5 12 22.5
CLM-10-MBPB 10 9.96 / 9.92 11.91 8.89 7 25 16.5 15 25.5
CLM-12-MBPB 12 11.96 / 11.92 14.40 11.30 10 30.5 20.5 19 33.5
CLM-16-MBPB 16 15.96 / 15.92 19.00 14.35 12.5 39.5 25.5 23.5 39.5
Stock Grip Lengths – Stainless Steel (Inch)
To order with optional cable, add "C" suffix to part number on Price & Availability screen. To order with optional nylon lanyard, add "NL" suffix.
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
GRIP
LENGTH
B C K
DIA
L M N
DIA
P
DIA
CL-3-MBPB-1.00-S 3/16 (#10) .1885 / .1870 1.00 .219 .245 .25 .81 .56 .47 .79
CL-4-MBPB-0.75-S 1/4 .2485 / .2470 .75 .290 .275 .25 .81 .56 .47 .79
CL-4-MBPB-1.00-S 1/4 .2485 / .2470 1.00 .290 .275 .25 .81 .56 .47 .79
CL-4-MBPB-1.25-S 1/4 .2485 / .2470 1.25 .290 .275 .25 .81 .56 .47 .79
CL-4-MBPB-1.50-S 1/4 .2485 / .2470 1.50 .290 .275 .25 .81 .56 .47 .79
CL-4-MBPB-2.00-S 1/4 .2485 / .2470 2.00 .290 .275 .25 .81 .56 .47 .79
CL-4-MBPB-2.50-S 1/4 .2485 / .2470 2.50 .290 .275 .25 .81 .56 .47 .79
CL-5-MBPB-1.00-S 5/16 .3110 / .3095 1.00 .375 .315 .25 .92 .65 .47 .88
CL-5-MBPB-2.25-S 5/16 .3110 / .3095 2.25 .375 .315 .25 .92 .65 .47 .88
CL-5-MBPB-3.00-S 5/16 .3110 / .3095 3.00 .375 .315 .25 .92 .65 .47 .88
CL-5-MBPB-3.50-S 5/16 .3110 / .3095 3.50 .375 .315 .25 .92 .65 .47 .88
CL-6-MBPB-0.75-S 3/8 .3735 / .3720 .75 .438 .350 .31 .98 .65 .59 1.00
CL-6-MBPB-1.00-S 3/8 .3735 / .3720 1.00 .438 .350 .31 .98 .65 .59 1.00
CL-6-MBPB-1.50-S 3/8 .3735 / .3720 1.50 .438 .350 .31 .98 .65 .59 1.00
CL-6-MBPB-1.75-S 3/8 .3735 / .3720 1.75 .438 .350 .31 .98 .65 .59 1.00
CL-6-MBPB-2.00-S 3/8 .3735 / .3720 2.00 .438 .350 .31 .98 .65 .59 1.00
CL-6-MBPB-3.00-S 3/8 .3735 / .3720 3.00 .438 .350 .31 .98 .65 .59 1.00
CL-6-MBPB-3.50-S 3/8 .3735 / .3720 3.50 .438 .350 .31 .98 .65 .59 1.00
CL-8-MBPB-3.00-S 1/2 .4985 / .4970 3.00 .592 .455 .44 1.20 .80 .75 1.31
CL-10-MBPB-3.00-S 5/8 .6235 / .6220 3.00 .750 .565 .50 1.56 1.00 .93 1.56
Stock Grip Lengths – Stainless Steel (Metric)
To order with optional cable, add "C" suffix to part number on Price & Availability screen. To order with optional nylon lanyard, add "NL" suffix.
QUANTITY PART NO. A
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
GRIP
LENGTH
(mm)
B
(mm)
C
(mm)
K
DIA
(mm)
L
(mm)
M
(mm)
N
(mm)
P
DIA
(mm)
CLM-5-MBPB-20-S 5 4.96 / 4.92 20 5.38 6.22 5.5 20.5 14 12 20
CLM-5-MBPB-25-S 5 4.96 / 4.92 25 5.38 6.22 5.5 20.5 14 12 20
CLM-6-MBPB-15-S 6 5.96 / 5.92 15 7.06 6.99 5.5 20.5 14 12 20
CLM-6-MBPB-40-S 6 5.96 / 5.92 40 7.06 6.99 5.5 20.5 14 12 20
CLM-6-MBPB-50-S 6 5.96 / 5.92 50 7.06 6.99 5.5 20.5 14 12 20
CLM-6-MBPB-60-S 6 5.96 / 5.92 60 7.06 6.99 5.5 20.5 14 12 20
CLM-10-MBPB-30-S 10 9.96 / 9.92 30 11.91 8.89 7 25 16.5 15 25.5
CLM-12-MBPB-50-S 12 11.96 / 11.92 50 14.40 11.30 10 30.5 20.5 19 33.5