Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Stainless Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Marine Ball Lock Pins (Ring Handle)

Ball Lock Pins & Quick-Release Pins

General Dimensions (Inch)
The Basic Part Number shown here must be completed on the Pricing & Availability screen with a suffix for grip length (2-place decimal inch) followed by a “-S” for standard stainless-steel material. Also add a suffix for any desired option, such an attached cable (-C). For complete part numbers of stock grip lengths in each diameter, see tables at the bottom of this page.
QUANTITY BASIC PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
B C K
DIA
L N
DIA
R S
CL-3-MBPR 3/16 (#10) .1885 / .1870 .219 .245 .25 .81 .47 .52 1.13
CL-4-MBPR 1/4 .2485 / .2470 .290 .275 .25 .81 .47 .52 1.13
CL-5-MBPR 5/16 .3110 / .3095 .375 .315 .25 .92 .47 .58 1.13
CL-6-MBPR 3/8 .3735 / .3720 .438 .350 .31 .98 .59 .64 1.13
CL-8-MBPR 1/2 .4985 / .4970 .592 .455 .44 1.20 .75 .80 1.33
CL-10-MBPR 5/8 .6235 / .6220 .750 .565 .50 1.56 .93 1.01 1.33
CL-12-MBPR 3/4 .7485 / .7470 .886 .655 .50 1.56 .93 1.01 1.33
General Dimensions (Metric)
The Basic Part Number shown here must be completed on the Pricing & Availability screen with a suffix for grip length (in millimeters) followed by a “-S” for standard stainless-steel material. Also add a suffix for any desired option, such an attached cable (-C). For complete part numbers of stock grip lengths in each diameter, see tables at the bottom of this page.
QUANTITY BASIC PART NO. A
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
B
(mm)
C
(mm)
K
DIA
(mm)
L
(mm)
N
(mm)
R
(mm)
S
(mm)
CLM-5-MBPR 5 4.96 / 4.92 5.38 6.22 5.5 20.5 12 13 29
CLM-6-MBPR 6 5.96 / 5.92 7.06 6.99 5.5 20.5 12 13 29
CLM-8-MBPR 8 7.96 / 7.92 9.42 8.00 5.5 23.5 12 15 29
CLM-10-MBPR 10 9.96 / 9.92 11.91 8.89 7 25 15 16.5 29
CLM-12-MBPR 12 11.96 / 11.92 14.40 11.30 10 30.5 19 20.5 34
CLM-16-MBPR 16 15.96 / 15.92 19.00 14.35 12.5 39.5 23.5 25.5 34
Stock Grip Lengths – Stainless Steel (Inch)
To order with optional cable, add "C" suffix to part number on Price & Availability screen. To order with optional nylon lanyard, add "NL" suffix.
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
GRIP
LENGTH
B C K
DIA
L N
DIA
R S
CL-3-MBPR-1.00-S 3/16 (#10) .1885 / .1870 1.00 .219 .245 .25 .81 .47 .52 1.13
CL-3-MBPR-2.00-S 3/16 (#10) .1885 / .1870 2.00 .219 .245 .25 .81 .47 .52 1.13
CL-4-MBPR-1.00-S 1/4 .2485 / .2470 1.00 .290 .275 .25 .81 .47 .52 1.13
CL-4-MBPR-1.25-S 1/4 .2485 / .2470 1.25 .290 .275 .25 .81 .47 .52 1.13
CL-4-MBPR-2.50-S 1/4 .2485 / .2470 2.50 .290 .275 .25 .81 .47 .52 1.13
CL-5-MBPR-1.00-S 5/16 .3110 / .3095 1.00 .375 .315 .25 .92 .47 .58 1.13
CL-5-MBPR-2.00-S 5/16 .3110 / .3095 2.00 .375 .315 .25 .92 .47 .58 1.13
CL-5-MBPR-2.50-S 5/16 .3110 / .3095 2.50 .375 .315 .25 .92 .47 .58 1.13
CL-6-MBPR-2.00-S 3/8 .3735 / .3720 2.00 .438 .350 .31 .98 .59 .64 1.13
CL-6-MBPR-2.50-S 3/8 .3735 / .3720 2.50 .438 .350 .31 .98 .59 .64 1.13
CL-6-MBPR-3.00-S 3/8 .3735 / .3720 3.00 .438 .350 .31 .98 .59 .64 1.13
CL-6-MBPR-3.50-S 3/8 .3735 / .3720 3.50 .438 .350 .31 .98 .59 .64 1.13
CL-6-MBPR-4.00-S 3/8 .3735 / .3720 4.00 .438 .350 .31 .98 .59 .64 1.13
CL-8-MBPR-3.50-S 1/2 .4985 / .4970 3.50 .592 .455 .44 1.20 .75 .80 1.33
Stock Grip Lengths – Stainless Steel (Metric)
To order with optional cable, add "C" suffix to part number on Price & Availability screen. To order with optional nylon lanyard, add "NL" suffix.
QUANTITY PART NO. A
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
GRIP
LENGTH
(mm)
B
(mm)
C
(mm)
K
DIA
(mm)
L
(mm)
N
(mm)
R
(mm)
S
(mm)
CLM-5-MBPR-30-S 5 4.96 / 4.92 30 5.38 6.22 5.5 20.5 12 13 29
CLM-5-MBPR-50-S 5 4.96 / 4.92 50 5.38 6.22 5.5 20.5 12 13 29
CLM-6-MBPR-20-S 6 5.96 / 5.92 20 7.06 6.99 5.5 20.5 12 13 29
CLM-8-MBPR-50-S 8 7.96 / 7.92 50 9.42 8.00 5.5 23.5 12 15 29