Product Catalog
Catalog Tools
Material
Copper
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Ferrules

Ball Lock Pins & Quick-Release Pins

Individual Ferrules
QUANTITY PART NO. FITS CABLE FERRULE
LENGTH
A
DIA
B
DIA
C
CL-1-F Size 1 Standard .094 .154 .315
CL-2-F Size 2 Standard .138 .213 .335
CL-4-F Size 2 Long .138 .213 .591
CL-3-F Size 3 Standard .185 .276 .374
CL-5-F Size 3 Long .185 .276 .827
CL-6-F Size 4 Standard .378 .520 1.260
Bulk Packs of Ferrules
QUANTITY PART NO.
(Bulk Pack of Ferrules)
QUANTITY
PER
PACK
CONTAINS
THESE
FERRULES
FITS CABLE FERRULE
LENGTH
A
DIA
B
DIA
C
CL-1-F-1000 1000 CL-1-F Size 1 Standard .094 .154 .315
CL-2-F-1000 1000 CL-2-F Size 2 Standard .138 .213 .335
CL-4-F-500 500 CL-4-F Size 2 Long .138 .213 .591
CL-4-F-1000 1000 CL-4-F Size 2 Long .138 .213 .591
CL-3-F-500 500 CL-3-F Size 3 Standard .185 .276 .374
CL-3-F-1000 1000 CL-3-F Size 3 Standard .185 .276 .374
CL-5-F-500 500 CL-5-F Size 3 Long .185 .276 .827
CL-5-F-1000 1000 CL-5-F Size 3 Long .185 .276 .827
CL-6-F-100 100 CL-6-F Size 4 Standard .378 .520 1.260
CL-6-F-1000 1000 CL-6-F Size 4 Standard .378 .520 1.260