Three Dimensional (3D) View
View Large Image

CLM-12-FACA-FN  •  Forged Adjustable Clamps (Assembly with Flange Nut)

Clamp Straps & Clamping Kits

Pricing & Availability

FORGED ADJUSTABLE CLAMP ASSEMBLY


Status Legend:
  • !

Part Specifications

Part NumberSTUD
SIZE
THREAD
PITCH
(mm)
CLAMPING
RANGE
(mm)
B
(mm)
C
(mm)
D
(mm)
H
(mm)
J
(mm)
K
DIA
(mm)
L
MIN
(mm)
L
MAX
(mm)
M
MIN
(mm)
M
MAX
(mm)
FORGED
ADJUSTABLE
CLAMP
(INCLUDED)
FULLY
THREADED
STUD
(INCLUDED)
FLANGE
NUT
(INCLUDED)
JAM
NUT
(INCLUDED)
CLM-12-FACA-FNM202.5O to 1081596751137254154628497CL-12-FACCLM-20x175-FTSCLM-20-FNCLM-20-JN

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS