Three Dimensional (3D) View
View Large Image

CL-12-FAC  •  Forged Adjustable Clamps

Clamp Straps & Clamping Kits

Pricing & Availability

FORGED ADJUSTABLE CLAMP


Status Legend:
  • !

Part Specifications

Part NumberSTUD SIZERECOMMENDED
STUD LENGTH
CLAMPING
RANGE
A
DIA
BCDEFG
CL-12-FAC3/4-10
or M20
7" or 175mmO to 4-1/413/166-1/42-5/822-1/42-1/83-1/2

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS