Pricing & Availability

SLOTTED-HEEL CLAMP STRAP ASSEMBLY


Status Legend:
  • !

Part Specifications

Part NumberTHREAD
SIZE
THREAD
PITCH
(mm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
CLAMP
STRAP
CLAMP
REST
CLAMP
SPRING
FLAT
WASHER
CLAMPING
STUD
JAM
NUT
BAR
KNOB
SPHERICAL
WASHER
CLM-2-SHA-6M101.57628.512.532.5CL-2-CSCLM-2-CRCL-7-SPGCL-1-FWCLM-10 x 80-STUDCLM-10-JNCLM-2-BKCL-2-SW

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS