Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Finish
Black Oxide Passivated Clear Zinc
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Jam Nuts

Clamping Hardware

Steel - Black Oxide (Inch)
QUANTITY PART NO. A
THREAD
B C
CL-4-JN-PACKOF20 1/4-20 11/64 1/2
CL-5-JN-PACKOF20 5/16-18 13/64 9/16
CL-6-JN-PACKOF20 3/8-16 15/64 11/16
CL-8-JN-PACKOF15 1/2-13 19/64 7/8
CL-10-JN-PACKOF10 5/8-11 23/64 1-1/16
CL-12-JN-PACKOF5 3/4-10 27/64 1-1/4
CL-14-JN-PACKOF5 7/8-9 31/64 1-7/16
CL-16-JN-PACKOF5 1"-8 35/64 1-5/8
Steel - Black Oxide (Inch Fine)
QUANTITY PART NO. A
THREAD
B C
CL-3-FJN-PACKOF25 #10-32 1/8 3/8
CL-4-FJN-PACKOF25 1/4-28 5/32 7/16
CL-5-FJN-PACKOF25 5/16-24 3/16 1/2
CL-6-FJN-PACKOF15 3/8-24 7/32 9/16
Stainless Steel (Inch)
QUANTITY PART NO. A
THREAD
B C
CL-2-JN-S-PACKOF25 #8-32 1/8 11/32
CL-3-JN-S-PACKOF20 #10-24 1/8 3/8
CL-4-JN-S-PACKOF10 1/4-20 11/64 1/2
CL-5-JN-S-PACKOF10 5/16-18 13/64 9/16
CL-6-JN-S-PACKOF5 3/8-16 15/64 11/16
Stainless Steel – Fine Thread (Inch)
QUANTITY PART NO. A
THREAD
B C
CL-3-FJN-S-PACKOF15 #10-32 1/8 3/8
CL-4-FJN-S-PACKOF15 1/4-28 5/32 7/16
CL-5-FJN-S-PACKOF10 5/16-24 3/16 1/2
CL-6-FJN-S-PACKOF10 3/8-24 7/32 9/16
Steel - Black Oxide (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
CLM-6-JN-PACKOF20 M6 1 3.5 10
CLM-8-JN-PACKOF20 M8 1.25 4 13
CLM-10-JN-PACKOF15 M10 1.5 5 17
CLM-12-JN-PACKOF10 M12 1.75 6 19
CLM-16-JN-PACKOF10 M16 2 8 24
CLM-20-JN-PACKOF5 M20 2.5 10 30
CLM-24-JN-PACKOF5 M24 3 12 36
Stainless Steel (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
CLM-4-JN-S-PACKOF20 M4 .7 2 7
CLM-5-JN-S-PACKOF20 M5 .8 2.5 8
CLM-6-JN-S-PACKOF15 M6 1 3.5 10
CLM-8-JN-S-PACKOF10 M8 1.25 4 13
CLM-10-JN-S-PACKOF5 M10 1.5 5 17
CLM-12-JN-S-PACKOF5 M12 1.75 6 19
CLM-16-JN-S-PACKOF5 M16 2 8 24
CLM-20-JN-S-PACKOF5 M20 2.5 10 30
Steel - Clear Zinc (Inch)
QUANTITY PART NO. A
THREAD
B C
CL-4-JN-ZC-PACKOF20 1/4-20 11/64 1/2
CL-5-JN-ZC-PACKOF20 5/16-18 13/64 9/16
CL-6-JN-ZC-PACKOF15 3/8-16 15/64 11/16
Steel - Clear Zinc - Fine Thread (Inch)
QUANTITY PART NO. A
THREAD
B C
CL-3-FJN-ZC-PACKOF25 #10-32 1/8 3/8
Steel - Clear Zinc (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B C
CLM-4-JN-ZC-PACKOF0 M4 .7 2 7
CLM-6-JN-ZC-PACKOF20 M6 1 3.5 10
CLM-8-JN-ZC-PACKOF15 M8 1.25 4 13
CLM-10-JN-ZC-PACKOF15 M10 1.5 5 17
CLM-12-JN-ZC-PACKOF10 M12 1.75 6 19
CLM-16-JN-ZC-PACKOF20 M16 2 8 24