Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Clamping Studs

Clamping Hardware

Steel (Inch)
QUANTITY PART NO. THREAD
SIZE
LENGTH A
±.063
CL-1/4-20X1.50-STUD-PACKOF2 1/4-20 1.50 5/8
CL-1/4-20X2.00-STUD-PACKOF2 1/4-20 2.00 7/8
CL-1/4-20X2.50-STUD-PACKOF2 1/4-20 2.50 1
CL-1/4-20X3.00-STUD-PACKOF2 1/4-20 3.00 1
CL-1/4-20X3.50-STUD-PACKOF2 1/4-20 3.50 1
CL-1/4-20X4.00-STUD-PACKOF2 1/4-20 4.00 1
CL-5/16-18X1.50-STUD-PACKOF2 5/16-18 1.50 9/16
CL-5/16-18X2.00-STUD-PACKOF2 5/16-18 2.00 13/16
CL-5/16-18X2.50-STUD-PACKOF2 5/16-18 2.50 1-1/16
CL-5/16-18X3.00-STUD-PACKOF2 5/16-18 3.00 1-1/8
CL-5/16-18X3.50-STUD-PACKOF2 5/16-18 3.50 1-1/8
CL-5/16-18X4.00-STUD-PACKOF2 5/16-18 4.00 1-1/8
CL-5/16-18X6.00-STUD-PACKOF2 5/16-18 6.00 1-1/8
CL-3/8-16X1.50-STUD-PACKOF2 3/8-16 1.50 9/16
DS-197-375-2 3/8-16 2.00 13/16
DS-197-375-25 3/8-16 2.50 1-1/16
DS-197-375-3 3/8-16 3.00 1-1/4
DS-197-375-35 3/8-16 3.50 1-1/4
DS-197-375-4 3/8-16 4.00 1-1/4
CL-3/8-16X3.50-STUD-PACKOF2 3/8-16 3.50 1-1/4
CL-3/8-16X4.50-STUD-PACKOF2 3/8-16 4.50 1-1/4
CL-3/8-16X5.00-STUD-PACKOF2 3/8-16 5.00 1-1/4
CL-3/8-16X5.50-STUD-PACKOF2 3/8-16 5.50 1-1/4
CL-3/8-16X6.00-STUD-PACKOF2 3/8-16 6.00 1-1/4
CL-3/8-16X7.00-STUD-PACKOF2 3/8-16 7.00 1-1/4
CL-3/8-16X8.00-STUD-PACKOF2 3/8-16 8.00 1-1/4
CL-1/2-13X2.00-STUD-PACKOF2 1/2-13 2.00 3/4
DS-197-500-25 1/2-13 2.50 1
CL-1/2-13X3.00-STUD-PACKOF2 1/2-13 3.00 1-1/4
DS 197-500-3 1/2-13 3.00 1-1/4
CL-1/2-13X3.50-STUD-PACKOF2 1/2-13 3.50 1-1/2
CL-1/2-13X4.00-STUD-PACKOF2 1/2-13 4.00 1-1/2
DS-197-500-4 1/2-13 4.00 1-1/2
CL-1/2-13X5.00-STUD-PACKOF2 1/2-13 5.00 1-1/2
DS-197-500-5 1/2-13 5.00 1-1/2
CL-1/2-13X5.50-STUD-PACKOF2 1/2-13 5.50 1-1/2
CL-1/2-13X6.00-STUD-PACKOF2 1/2-13 6.00 1-1/2
CL-1/2-13X6.50-STUD-PACKOF2 1/2-13 6.50 1-1/2
CL-1/2-13X7.00-STUD 1/2-13 7.00 1-1/2
CL-1/2-13X7.50-STUD-PACKOF2 1/2-13 7.50 1-1/2
CL-1/2-13X8.00-STUD 1/2-13 8.00 1-1/2
CL-1/2-13X9.00-STUD-PACKOF2 1/2-13 9.00 2
CL-1/2-13X10.00-STUD 1/2-13 10.00 2
CL-1/2-13X12.00-STUD 1/2-13 12.00 2
DS-197-625-4 5/8-11 4.00 1-11/16
DS-197-625-6 5/8-11 6.00 1-3/4
CL-5/8-11X2.50-STUD-PACKOF2 5/8-11 2.50 15/16
CL-5/8-11X4.00-STUD-PACKOF2 5/8-11 4.00 1-11/16
CL-5/8-11X6.00-STUD-PACKOF2 5/8-11 6.00 1-3/4
CL-5/8-11X6.50-STUD 5/8-11 6.50 1-3/4
CL-5/8-11X7.00-STUD 5/8-11 7.00 1-3/4
CL-5/8-11X7.50-STUD 5/8-11 7.50 1-3/4
CL-5/8-11X8.00-STUD 5/8-11 8.00 1-3/4
CL-5/8-11X9.00-STUD 5/8-11 9.00 2
CL-5/8-11X10.00-STUD 5/8-11 10.00 2
CL-5/8-11X12.00-STUD 5/8-11 12.00 2
CL-5/8-11X14.00-STUD 5/8-11 14.00 2
CL-3/4-10X3.00-STUD 3/4-10 3.00 1-1/8
CL-3/4-10X3.50-STUD 3/4-10 3.50 1-3/8
CL-3/4-10X4.00-STUD 3/4-10 4.00 1-5/8
CL-3/4-10X5.00-STUD 3/4-10 5.00 2
CL-3/4-10X6.00-STUD 3/4-10 6.00 2
CL-3/4-10X7.00-STUD 3/4-10 7.00 2
CL-3/4-10X8.00-STUD 3/4-10 8.00 2
CL-3/4-10X9.00-STUD 3/4-10 9.00 2
CL-3/4-10X10.00-STUD 3/4-10 10.00 2
CL-3/4-10X12.00-STUD 3/4-10 12.00 2
CL-7/8-9X5.00-STUD 7/8-9 5.00 2-1/16
CL-1-8X4.00-STUD 1"-8 4.00 1-1/2
CL-1-8X5.00-STUD 1"-8 5.00 2
CL-1-8X6.00-STUD 1"-8 6.00 2-1/2
CL-1-8X8.00-STUD 1"-8 8.00 2-1/2
CL-1-8X10.00-STUD 1"-8 10.00 2-1/2
Stainless Steel (Inch)
QUANTITY PART NO. THREAD
SIZE
LENGTH A
±.063
CL-3/8-16X2.00-STUD-S-PACKOF2 3/8-16 2.00 13/16
CL-3/8-16X2.50-STUD-S-PACKOF2 3/8-16 2.50 1-1/16
CL-3/8-16X3.00-STUD-S-PACKOF2 3/8-16 3.00 1-1/4
CL-3/8-16X4.00-STUD-S-PACKOF2 3/8-16 4.00 1-1/4
CL-3/8-16X4.50-STUD-S 3/8-16 4.50 1-1/4
CL-1/2-13X2.00-STUD-S 1/2-13 2.00 3/4
CL-1/2-13X2.50-STUD-S-PACKOF2 1/2-13 2.50 1
CL-1/2-13X3.00-STUD-S 1/2-13 3.00 1-1/4
CL-1/2-13X4.00-STUD-S 1/2-13 4.00 1-1/2
CL-1/2-13X4.50-STUD-S-PACKOF2 1/2-13 4.50 1-1/2
CL-1/2-13X5.00-STUD-S 1/2-13 5.00 1-1/2
CL-5/8-11X3.00-STUD-S 5/8-11 3.00 1-3/16
CL-5/8-11X3.50-STUD-S 5/8-11 3.50 1-7/16
CL-5/8-11X4.50-STUD-S 5/8-11 4.50 1-3/4
CL-5/8-11X5.00-STUD-S 5/8-11 5.00 1-3/4
CL-5/8-11X5.50-STUD-S 5/8-11 5.50 1-3/4
Steel (Metric)
QUANTITY PART NO. THREAD
SIZE
THREAD
PITCH
(mm)
LENGTH
(mm)
A
±1.6 (mm)
CLM-6X50-STUD M6 1 50 22
CLM-6X65-STUD M6 1 65 27
CLM-8X50-STUD-PACKOF2 M8 1.25 50 21
CLM-8X65-STUD-PACKOF2 M8 1.25 65 29
CLM-8X80-STUD-PACKOF2 M8 1.25 80 31
CLM-10X50-STUD M10 1.5 50 20
CLM-10X80-STUD-PACKOF2 M10 1.5 80 35
CLM-10X95-STUD-PACKOF2 M10 1.5 95 35
CLM-10X110-STUD-PACKOF2 M10 1.5 110 35
CLM-10X125-STUD-PACKOF2 M10 1.5 125 35
CLM-10X150-STUD-PACKOF2 M10 1.5 150 35
CLM-10X175-STUD M10 1.5 175 35
CLM-10X200-STUD M10 1.5 200 35
CLM-12X80-STUD-PACKOF2 M12 1.75 80 34
CLM-12X95-STUD-PACKOF2 M12 1.75 95 39
CLM-12X110-STUD-PACKOF2 M12 1.75 110 39
CLM-12X125-STUD M12 1.75 125 39
CLM-12X150-STUD M12 1.75 150 39
CLM-12X175-STUD M12 1.75 175 39
CLM-12X200-STUD M12 1.75 200 39
CLM-16X80-STUD-PACKOF2 M16 2 80 32
CLM-16X95-STUD M16 2 95 40
CLM-16X110-STUD M16 2 110 47
CLM-16X125-STUD M16 2 125 47
CLM-16X150-STUD M16 2 150 47
CLM-16X175-STUD M16 2 175 47
CLM-16X200-STUD M16 2 200 47
CLM-20X110-STUD M20 2.5 110 45
CLM-20X125-STUD M20 2.5 125 53
CLM-20X175-STUD M20 2.5 175 55
CLM-20X200-STUD M20 2.5 200 55