Round Clamps – Metric (RCM)
Three Dimensional (3D) View
View Large Image

Discontinued  •  Round Clamps – Metric (RCM)

Drill Bushings

Pricing & Availability

This part number seems to be incorrect. Please double-check the part number you entered, update accordingly and then click “Add to Pricing & Availability” to continue. If the part number you entered appears to be correct, yet you are still seeing an "Invalid status", please call Carr Lane Manufacturing Customer Service at 314-647-6200 for further assistance.
!


Status Legend:
  • !

Part Specifications

Part NumberA
DIA
(mm)
B
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
SOCKET-HEAD
CAP SCREW
REPLACES
LOCKSCREW
Discontinued16145153.38M6LSM-4

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.