Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Diamond-Knurl Un-A-Lok® Liner Bushings (ULD)

Drill Bushings

QUANTITY PART NO. ID OD LENGTH E F DIA G
ULD-20-5 3/16 5/16 5/16 1/4 .365 3/32
ULD-20-6 3/16 5/16 3/8 1/4 .365 3/32
ULD-20-8 3/16 5/16 1/2 1/4 .365 3/32
ULD-20-12 3/16 5/16 3/4 1/4 .365 3/32
ULD-32-6 5/16 1/2 3/8 3/8 9/16 3/32
ULD-32-8 5/16 1/2 1/2 3/8 9/16 3/32
ULD-32-12 5/16 1/2 3/4 3/8 9/16 3/32
ULD-48-8 1/2 3/4 1/2 1/2 13/16 3/32
ULD-48-12 1/2 3/4 3/4 1/2 13/16 3/32
ULD-48-16 1/2 3/4 1 1/2 13/16 3/32
ULD-64-8 3/4 1 1/2 21/32 1-1/16 1/8
ULD-64-12 3/4 1 3/4 21/32 1-1/16 1/8
ULD-64-16 3/4 1 1 21/32 1-1/16 1/8
ULD-88-8 1 1-3/8 1/2 7/8 1-7/16 1/8
ULD-88-12 1 1-3/8 3/4 7/8 1-7/16 1/8
ULD-88-16 1 1-3/8 1 7/8 1-7/16 1/8
ULD-88-22 1 1-3/8 1-3/8 7/8 1-7/16 1/8